目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23290. - Clamping Claws
Halder
Standard Parts
Clamping Elements
EH 23290. Clamping Claws
EH 23290. Clamping Claw
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23290_spannkrallen/eh_23290_spannkralle/eh_23290_spannkralle_asmtab.prj},{NB=EH 23290.0101 Spannkrallen},{BESTNR=23290.0101},{AUS=Spannkralle},{L=12.70},{H1=6.35},{H2=6.0},{S=1.5 - 3.0},{SW=3},{G=12},{PPATH=eh_23290_spannkralle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order Code
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
L
[mm]
H1
[mm]
H2
~
[mm]
S
[mm]
SW
[mm]
G
Weight
[g]
EH 23290.0101 Clamping Cl...
23290.0101
Clamping Claws
12.70
6.35
6.0
1.5 - 3.0
3
12
EH 23290.0102 Clamping Cl...
23290.0102
Clamping Claws
19.05
7.92
8.1
1.5 - 3.0
3
22
EH 23290.0103 Clamping Cl...
23290.0103
Clamping Claws
25.40
7.92
8.1
1.5 - 3.0
3
30
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D