目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23250. - Taper Clamping Unit / double taper, flat clamping jaw
Halder
Standard Parts
Clamping Elements
EH 23250. Taper Clamping Units
double taper, planar
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2325/eh_2325_5/eh_2325_5_assmtab.prj},{NB=EH 23250.0142 Keil-Spannsegment (0)},{BESTNR=23250.0142},{BESTNRX=2325.142},{HUB=0.0},{AUS=Keil-Spannsegmente, Doppelkeil, plan},{D1=M 12},{LMIN=41},{LMAX=48},{B1=41},{B2=30},{H1=36},{H2=5.0},{SK=50},{DM=85},{G=339},{PPATH=eh_2325_5_asmtpl_new.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
LMIN
L min.
[mm]
LMAX
L max.
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
SK
clamping force
[kN]
DM
torqü moment
[Nm]
G
weight
[g]
EH 23250.0142 Taper Clamp...
23250.0142
Keil-Spannsegmente, Doppe...
M 12
41
48
41
30
36
5.0
50
85
339
EH 23250.0146 Taper Clamp...
23250.0146
Keil-Spannsegmente, Doppe...
M 16
58
66
56
42
50
5.0
80
210
895
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D