目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23230. - Push Plunger, with female thread/with prism
Halder
Standard Parts
Clamping Elements
EH 23230. Push Plunger, with female thread
With prism
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2323_1/eh_2323_1d/eh_2323_1d_asmtab.prj},{NB=EH 23230.0570 Prisma},{BESTNR=23230.0570},{AUS=mit Prisma (Bild 4)},{D1=M 12x1.5},{NDM=12.000},{P=1.500},{D2=9.0},{D3=21},{D4=-},{NDM1=4},{P1=0.7},{D5=M 4},{NDM2=4},{P2=0.7},{D6=4.3},{L1=46.0},{L2=19.0},{L3=26},{L4=14},{L5=11.5},{L6=35},{L7=6},{T=-},{R=-},{B=12},{S=6},{K=25},{SW1=4},{SW2=19},{G=85},{F1=16},{F2=35},{RX=24},{LX=15},{VER=1},{PPATH=eh_2323_1d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
ⁿ/ₐ
D5
Diameter
ⁿ/ₐ
D6
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
T
min.
ⁿ/ₐ
R
ⁿ/ₐ
B
[mm]
S
[mm]
K
[mm]
SW1
Width Across Flats
[mm]
SW2
Width Across Flats
[mm]
G
weight
[g]
F1
Spring
[N]
F2
Spring
[N]
23230.0570 Prism
23230.0570
with prism (image 4)
M 12x1.5
9.0
21
-
M 4
4.3
46.0
19.0
26
14
11.5
35
6
-
-
12
6
25
4
19
85
16
35
23230.0572 Prism
23230.0572
with prism (image 4)
M 16x1.5
12.0
21
-
M 5
5.3
56.0
27.0
34
18
15.5
47
8
-
-
14
8
35
6
24
153
25
71
23230.0574 Prism
23230.0574
with prism (image 4)
M 20x1.5
14.5
25
-
M 5
5.3
69.5
33.0
34
18
15.5
47
10
-
-
14
10
35
8
30
209
40
130
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D