目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23231. - Interchangeable Jaws with down-hold effect, interchangeable jaws with roller
Halder
Standard Parts
Clamping Elements
EH 23231. Interchangable Jaws with down-hold effect
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23231_wechselbacken/eh_23231_33.prj},{NB=EH 23231.0033 Wechselbacken},{BESTNR=23231.0033},{AUS=interchangeable jaw with roller, cold worked and heat treated steel, hardened},{NDM=100},{G=270},{FUNC=Clamping, AnPressing, Clamping}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
NDM
Nominal diameter
[mm]
G
Weight
[g]
23231.0033 Interchangeabl...
23231.0033
interchangeable jaw with ...
100
270
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D