目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23180. - Clamps with flat-faced ball
Halder
Standard Parts
Clamping Elements
EH 23180. Clamps, with flat-faced ball
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2318/eh_2318_asy.prj},{NB=EH 23180.0009 Spanneisen (0)},{BESTNR=23180.0009},{BESTNRX=2318.009},{ROT=0},{B1=9.0},{L1=60},{D3=7.2},{A3=3.0},{H=2.0},{L2=6.5},{KUG=10.0},{G=110},{A1=12.000},{A2=1.500},{B2=10.000},{B3=7.200},{D1=25.000},{L22=10.000},{L3=13.000},{L4=22.000},{N=10.000},{PPATH=eh_2318_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
D3
[mm]
A3
[mm]
H
[mm]
L2
[mm]
KUG
Ball
[mm]
G
weight
[g]
EH 23180.0007 Clamp
23180.0007
6.6
50
5.8
2.5
1.6
5.0
8.5
60
EH 23180.0009 Clamp
23180.0009
9.0
60
7.2
3.0
2.0
6.5
10.0
110
EH 23180.0011 Clamp
23180.0011
11.0
80
8.6
3.5
2.7
7.5
12.0
220
EH 23180.0014 Clamp
23180.0014
13.0
125
10.5
4.0
3.5
10.5
16.0
600
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D