目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23111. - Bushings for positioning clamping pins, floating
Halder
Standard Parts
Clamping Elements
EH 23111. Positioning Clamping Pins
EH 23111. Bushings for positioning clamping pins
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23111_positionier_spannbolzen/eh_23111_buchsen/eh_23111_buchsen_2.prj},{NB=EH 23111.0746 Buchsen},{BESTNR=23111.0746},{MAT=Steel},{AUS=floating},{D1=30.8},{L=25},{D2=45},{D22=45},{G=165},{D3=37.0},{FUNC=Zentrieren, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
+02
[mm]
L
-0.25/-0.5
[mm]
D2
n6
[mm]
D22
H7
[mm]
G
weight
[g]
23111.0732 Bushing
23111.0732
Steel
Floating
16.8
20
25
25
42
23111.0734 Bushing
23111.0734
Steel
Floating
16.8
25
25
25
52
23111.0736 Bushing
23111.0736
Steel
Floating
20.8
20
35
35
95
23111.0738 Bushing
23111.0738
Steel
Floating
20.8
25
35
35
120
23111.0740 Bushing
23111.0740
Steel
Floating
25.8
20
35
35
70
23111.0742 Bushing
23111.0742
Steel
Floating
25.8
25
35
35
85
23111.0744 Bushing
23111.0744
Steel
Floating
30.8
20
45
45
135
23111.0746 Bushing
23111.0746
Steel
Floating
30.8
25
45
45
165
23111.0832 Bushing
23111.0832
Stainless steel
Floating
16.8
20
25
25
42
23111.0834 Bushing
23111.0834
Stainless steel
Floating
16.8
25
25
25
52
23111.0836 Bushing
23111.0836
Stainless steel
Floating
20.8
20
35
35
95
23111.0838 Bushing
23111.0838
Stainless steel
Floating
20.8
25
35
35
120
23111.0840 Bushing
23111.0840
Stainless steel
Floating
25.8
20
35
35
70
23111.0842 Bushing
23111.0842
Stainless steel
Floating
25.8
25
35
35
85
23111.0844 Bushing
23111.0844
Stainless steel
Floating
30.8
20
45
45
135
23111.0846 Bushing
23111.0846
Stainless steel
Floating
30.8
25
45
45
165
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D