目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23050. - Spherical Washers Conical Seats, stainless steel, similar to DIN 6319
Halder
Standard Parts
Clamping Elements
EH 23050. Spherical Washers/ Conical Seats, similar to DIN 6319
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2305_kk/eh_2305_kk_form_c.prj},{NB=EH 23050.0348 Kugelscheibe-Kegelpfanne},{BESTNR=23050.0348},{BESTNRX=23050.348},{MAT=Rostfreier Stahl 1.4305},{AUS=Kugelscheiben aus rostfreiem Stahl, Form C},{D1=50.0},{D3=92},{H1=8.0},{H2=21.0},{R1=67.0},{FBO=48},{BELA=-},{DM=-},{G=545.0},{HX=1.000},{D1X=52.171},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
H13
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
R1
[mm]
FBO
for bolt
ⁿ/ₐ
BELA
max. load capacity for static load max.
[kN]
DM
Torqü for screwed connections max.
[Nm]
G
weight
[g]
EH 23050.0306 Spherical W...
23050.0306
Stainless steel 1.4305
spherical washers from st...
6.4
12
0.7
2.3
9.0
6
6
6
1.1
EH 23050.0308 Spherical W...
23050.0308
Stainless steel 1.4305
spherical washers from st...
8.4
17
0.6
3.2
12.0
8
12
16
2.8
EH 23050.0310 Spherical W...
23050.0310
Stainless steel 1.4305
spherical washers from st...
10.5
21
0.8
4.0
15.0
10
16
32
5.2
EH 23050.0312 Spherical W...
23050.0312
Stainless steel 1.4305
spherical washers from st...
13.0
24
1.1
4.6
17.0
12
24
56
7.7
EH 23050.0316 Spherical W...
23050.0316
Stainless steel 1.4305
spherical washers from st...
17.0
30
1.3
5.3
22.0
16
45
135
13.0
EH 23050.0320 Spherical W...
23050.0320
Stainless steel 1.4305
spherical washers from st...
21.0
36
2.0
6.3
27.0
20
71
280
23.0
EH 23050.0324 Spherical W...
23050.0324
Stainless steel 1.4305
spherical washers from st...
25.0
44
2.4
8.2
32.0
24
105
455
46.0
EH 23050.0330 Spherical W...
23050.0330
Stainless steel 1.4305
spherical washers from st...
31.0
56
3.6
11.2
41.0
30
191
1050
104.0
EH 23050.0336 Spherical W...
23050.0336
Stainless steel 1.4305
spherical washers from st...
37.0
68
4.6
14.0
50.0
36
-
-
193.0
EH 23050.0342 Spherical W...
23050.0342
Stainless steel 1.4305
spherical washers from st...
43.0
78
6.5
17.0
58.0
42
-
-
313.0
EH 23050.0348 Spherical W...
23050.0348
Stainless steel 1.4305
spherical washers from st...
50.0
92
8.0
21.0
67.0
48
-
-
545.0
EH 23050.0606 Spherical W...
23050.0606
Stainless steel A4
spherical washers from st...
6.4
12
0.7
2.3
9.0
6
6
6
1.1
EH 23050.0608 Spherical W...
23050.0608
Stainless steel A4
spherical washers from st...
8.4
17
0.6
3.2
12.0
8
12
16
2.8
EH 23050.0610 Spherical W...
23050.0610
Stainless steel A4
spherical washers from st...
10.5
21
0.8
4.0
15.0
10
16
32
5.2
EH 23050.0612 Spherical W...
23050.0612
Stainless steel A4
spherical washers from st...
13.0
24
1.1
4.6
17.0
12
24
56
7.7
EH 23050.0616 Spherical W...
23050.0616
Stainless steel A4
spherical washers from st...
17.0
30
1.3
5.3
22.0
16
45
135
13.0
EH 23050.0620 Spherical W...
23050.0620
Stainless steel A4
spherical washers from st...
21.0
36
2.0
6.3
27.0
20
71
280
23.0
EH 23050.0624 Spherical W...
23050.0624
Stainless steel A4
spherical washers from st...
25.0
44
2.4
8.2
32.0
24
105
455
46.0
EH 23050.0630 Spherical W...
23050.0630
Stainless steel A4
spherical washers from st...
31.0
56
3.6
11.2
41.0
30
191
1050
104.0
EH 23050.0636 Spherical W...
23050.0636
Stainless steel A4
spherical washers from st...
37.0
68
4.6
14.0
50.0
36
-
-
193.0
EH 23050.0642 Spherical W...
23050.0642
Stainless steel A4
spherical washers from st...
43.0
78
6.5
17.0
58.0
42
-
-
313.0
EH 23050.0648 Spherical W...
23050.0648
Stainless steel A4
spherical washers from st...
50.0
92
8.0
21.0
67.0
48
-
-
545.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D