目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23050. - Spherical Washers DIN 6319, form C
Halder
Standard Parts
Clamping Elements
EH 23050. Spherical Washers/ Conical Seats, DIN 6319
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2305/eh2305ku_form_c.prj},{NB=EH 23050.0027 Kugelscheibe},{BESTNR=23050.0027},{BESTNRX=2305.02},{AUS=Einsatzstahl},{D1=28.0},{D3=50},{H1=3.3},{H2=10.2},{R1=36.0},{FBO=27},{BELA=221},{DM=1021},{G=74.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
H13
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
R1
[mm]
FBO
for bolt
ⁿ/ₐ
BELA
max. load capacity for static load max.
[kN]
DM
Torqü for screwed connections max.
[Nm]
G
weight
[g]
EH 23050.0006 Spherical W...
23050.0006
Case-hardened steel
6.4
12
0.7
2.3
9.0
6
9
10
1.0
EH 23050.0008 Spherical W...
23050.0008
Case-hardened steel
8.4
17
0.6
3.2
12.0
8
17
25
2.8
EH 23050.0010 Spherical W...
23050.0010
Case-hardened steel
10.5
21
0.8
4.0
15.0
10
26
46
5.3
EH 23050.0012 Spherical W...
23050.0012
Case-hardened steel
13.0
24
1.1
4.6
17.0
12
38
82
7.6
EH 23050.0014 Spherical W...
23050.0014
Case-hardened steel
15.0
28
1.4
5.0
22.0
14
53
130
12.0
EH 23050.0016 Spherical W...
23050.0016
Case-hardened steel
17.0
30
1.3
5.3
22.0
16
73
206
13.0
EH 23050.0020 Spherical W...
23050.0020
Case-hardened steel
21.0
36
2.0
6.3
27.0
20
117
407
23.0
EH 23050.0022 Spherical W...
23050.0022
Case-hardened steel
23.0
40
2.5
7.6
29.5
22
146
542
34.0
EH 23050.0024 Spherical W...
23050.0024
Case-hardened steel
25.0
44
2.4
8.2
32.0
24
168
698
45.0
EH 23050.0027 Spherical W...
23050.0027
Case-hardened steel
28.0
50
3.3
10.2
36.0
27
221
1021
74.0
EH 23050.0030 Spherical W...
23050.0030
Case-hardened steel
31.0
56
3.6
11.2
41.0
30
269
1355
101.0
EH 23050.0033 Spherical W...
23050.0033
Case-hardened steel
34.0
62
4.4
13.0
45.0
33
326
1969
149.0
EH 23050.0036 Spherical W...
23050.0036
Case-hardened steel
37.0
68
4.6
14.0
50.0
36
394
2372
190.0
EH 23050.0039 Spherical W...
23050.0039
Case-hardened steel
40.0
75
5.6
16.0
54.0
39
460
3276
218.0
EH 23050.0042 Spherical W...
23050.0042
Case-hardened steel
43.0
78
6.5
17.0
58.0
42
542
3802
310.0
EH 23050.0048 Spherical W...
23050.0048
Case-hardened steel
50.0
92
8.0
21.0
67.0
48
714
5730
540.0
EH 23050.0052 Spherical W...
23050.0052
Case-hardened steel
54.0
96
9.3
22.0
72.0
52
832
7876
620.0
EH 23050.0056 Spherical W...
23050.0056
Case-hardened steel
58.0
103
9.8
23.0
79.0
56
960
9793
760.0
EH 23050.0060 Spherical W...
23050.0060
Case-hardened steel
62.0
112
11.0
25.0
86.0
60
1122
12219
990.0
EH 23050.0064 Spherical W...
23050.0064
Case-hardened steel
66.0
120
12.0
27.0
93.0
64
1269
14762
1220.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D