目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23340. - Centering Clamping Elements, with spherical clamping segments
Halder
Standard Parts
Clamping Elements
EH 23340. Centering Clamping Elements
EH 23340. Centering Clamping Elements, with spherical clamping segments
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2334014/eh_2334/eh_2334_asmtab.prj},{NB=EH 23340.0226 Zentrierspannelement (0)},{BESTNR=23340.0226},{BESTNR1=2334.226},{HUB=0.0},{D1=26.5},{D2=30.5},{D3=20},{D4=M 6},{D4NDM=6.000},{D4KDM=4.917},{D5=3.0},{D6=20},{H1=19.8},{H2=14.1},{H3=13.0},{H4=6.0},{H5=28.8},{L1=7.0},{K=4.0},{N=3},{T=8},{S=2.3},{SW1=5},{SW2=6},{SK=5.0},{AM=17},{G=86},{VERS=4.000},{PPATH=eh_2334_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
min.
[mm]
D2
max.
[mm]
D3
f7
[mm]
D4
thread
ⁿ/ₐ
D5
+0.3
[mm]
D6
Location hole H7
[mm]
H1
-1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
-2
[mm]
L1
±0.1
[mm]
K
Ball
[mm]
N
Number of balls
ⁿ/ₐ
T
min.
[mm]
S
Stroke
[mm]
SW1
[mm]
SW2
[mm]
SK
Clamping force F max.
[kN]
AM
Anzugsdrehmoment M max
[Nm]
G
weight
[g]
EH 23340.0212 Centering C...
23340.0212
11.7
14.2
10
M 4
1.5
10
8.6
3.9
3.2
3.5
14.7
3.5
2.5
3
4
1.3
3
0
0.5
5
9
EH 23340.0214 Centering C...
23340.0214
14.5
18.5
12
M 4
2.0
12
14.2
9.8
8.6
5.5
19.2
4.5
4.0
3
6
2.3
3
5
3.5
5
20
EH 23340.0218 Centering C...
23340.0218
18.5
22.5
15
M 5
2.5
20
16.5
11.6
10.4
7.5
22.7
5.5
4.0
3
7
2.3
4
5
4.5
10
39
EH 23340.0222 Centering C...
23340.0222
22.5
26.5
20
M 6
3.0
15
19.6
14.1
12.9
6.0
28.6
7.0
4.0
3
8
2.3
5
6
5.0
17
60
EH 23340.0226 Centering C...
23340.0226
26.5
30.5
20
M 6
3.0
20
19.8
14.1
13.0
6.0
28.8
7.0
4.0
3
8
2.3
5
6
5.0
17
86
EH 23340.0230 Centering C...
23340.0230
30.5
38.5
25
M 6
4.0
25
23.2
14.1
11.8
7.0
32.2
9.0
8.0
3
8
4.6
5
6
5.0
17
125
EH 23340.0238 Centering C...
23340.0238
38.5
46.5
30
M 8
4.0
30
27.2
18.0
15.7
7.5
39.2
11.0
8.0
6
10
4.6
6
8
6.5
43
233
EH 23340.0246 Centering C...
23340.0246
46.5
54.5
30
M 8
4.0
30
27.1
18.0
15.5
7.5
39.1
11.0
8.0
6
10
4.6
6
8
6.5
43
323
EH 23340.0254 Centering C...
23340.0254
54.5
70.5
45
M10
5.0
45
40.6
23.7
19.1
9.0
54.6
15.0
16.0
6
12
9.2
8
10
8.0
79
653
EH 23340.0270 Centering C...
23340.0270
70.5
86.5
60
M12
5.0
60
46.1
28.3
23.7
10.0
63.1
17.0
16.0
6
15
9.2
10
12
10.0
141
1271
EH 23340.0286 Centering C...
23340.0286
86.5
102.5
60
M16
5.0
60
51.2
30.3
25.6
10.0
72.2
25.0
16.0
6
15
9.2
14
17
10.0
354
1783
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D