目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23110. - Fixed Slot Tenons with Cylindrical Fastening
Halder
Standard Parts
Clamping Elements
EH 23110. Fixed Slot Tenons with Cylindrical Fastening
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2311fnzf/eh_2311_fnzf.prj},{NB=EH 23110.0116 fester Nutenstein mit zylindrischer Fixierung},{BESTNR=23110.0116},{BESTNRX=2311.116},{B=16},{D1=30},{SCRH=M8x16},{G=43},{DG=8.000},{DK=6.647},{A1=8.000},{A2=11.000},{T=6.300},{H1=5.800},{H=15.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B
T-slot size machine h6
[mm]
D1
[mm]
SCRH
for screws DIN 84, DIN 912
ⁿ/ₐ
G
weight
[g]
EH 23110.0110 Fixed Slot ...
23110.0110
10
30
M8x10
36
EH 23110.0112 Fixed Slot ...
23110.0112
12
30
M8x10
38
EH 23110.0114 Fixed Slot ...
23110.0114
14
30
M8x16
41
EH 23110.0116 Fixed Slot ...
23110.0116
16
30
M8x16
43
EH 23110.0118 Fixed Slot ...
23110.0118
18
30
M8x16
45
EH 23110.0120 Fixed Slot ...
23110.0120
20
36
M8x16
56
EH 23110.0122 Fixed Slot ...
23110.0122
22
40
M8x16
62
EH 23110.0128 Fixed Slot ...
23110.0128
28
42
M8x16
63
EH 23110.0136 Fixed Slot ...
23110.0136
36
48
M8x16
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D