目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23100. - Drive Blocks, DIN 2079 for spindle heads no. 60, form B
Halder
Standard Parts
Clamping Elements
EH 23100. Drive Blocks, DIN 2079
for spindle heads no. 60, form B
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2310_mitnehmersteine_din_2079/2310snr60b/eh2310_form_b.prj},{NB=EH 23100.0160 Mitnehmerstein},{BESTNR=23100.0160},{BESTNRX=2310.160},{AUS=Form B},{KNR=60},{K=45.5},{B2=25.4},{D7=13.0},{D8=19.0},{G=12.3},{H=25.0},{SCHR=M12x25},{GEW=140},{W=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
KNR
spindle head no.
ⁿ/ₐ
K
[mm]
B2
h5
[mm]
D7
[mm]
D8
[mm]
G
[mm]
H
[mm]
SCHR
corresponding screw DIN 912
ⁿ/ₐ
GEW
weight
[g]
EH 23100.0160 Drive Block
23100.0160
form B
60
45.5
25.4
13.0
19.0
12.3
25.0
M12x25
140
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D