目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23100. - Drive Blocks, DIN 2079 for spindle heads no. 30 to 60, form A
Halder
Standard Parts
Clamping Elements
EH 23100. Drive Blocks, DIN 2079
for spindle heads no. 30 - 60, form A
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh2310_mitnehmersteine_din_2079/2310snr30_60fa/eh2310_form_a.prj},{NB=EH 23100.0040 Mitnehmerstein},{BESTNR=23100.0040},{BESTNRX=2310.040},{AUS=Form A},{KNR=40},{K=19.5},{B2=15.9},{D7=6.4},{D8=10.4},{G=6.2},{H=16.0},{SCH=M6x16},{GEW=32},{W=1.60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
KNR
spindle head no.
ⁿ/ₐ
K
[mm]
B2
h5
[mm]
D7
[mm]
D8
[mm]
G
[mm]
H
[mm]
SCH
corresponding screw DIN 912
ⁿ/ₐ
GEW
weight
[g]
EH 23100.0030 Drive Block
23100.0030
form A
30
16.5
15.9
6.4
10.4
6.2
16.0
M6x16
25
EH 23100.0040 Drive Block
23100.0040
form A
40
19.5
15.9
6.4
10.4
6.2
16.0
M6x16
32
EH 23100.0045 Drive Block
23100.0045
form A
45
19.5
19.0
8.4
13.5
8.3
19.0
M8x20
35
EH 23100.0050 Drive Block
23100.0050
form A
50-55
26.5
25.4
13.0
19.0
12.3
25.0
M12x25
85
EH 23100.0060 Drive Block
23100.0060
form A
60
45.5
25.4
13.0
19.0
12.3
25.0
M12x25
185
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D