Fork Head
Fluro
Industry parts
Fork Head according to DIN 71752
Powered by
CAD模型選擇
{fluro/industrieteile/gabelkoepfe/gabelkoepfe.prj},{NB=Gabelkopf G20x40 - M20},{IDNR=},{D=20x40},{G=40},{INFO=PDF-Datenblatt},{A=40},{B=20},{D1=20},{D2=M20},{NDM=20},{PX=2.50},{D3=34},{L1=105},{L2=80},{L3=30.0},{L4=47.0},{GEW=520},{INFORMATIONX=},{VERS=23.000},{MAT1=Automatenstahl 9SMnPb28K},{CTN=73269098}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
G
[mm]
A
[mm]
B
B13
[mm]
D1
H9/h11
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
GEW
Weight for unit for fork head DIN 71752
[g]
MAT1
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
G4x8 - M4
G4x8
4x8
8
8
4
4
M4
8
21
16
6.0
9.2
5
free-cutting steel to 9SM...
73269098
G4x16 - M4
G4x16
4x16
16
8
4
4
M4
8
29
24
6.0
9.2
7
free-cutting steel to 9SM...
73269098
G5x10 - M5
G5x10
5x10
10
10
5
5
M5
9
26
20
7.5
12.0
9
free-cutting steel to 9SM...
73269098
G5x20 - M5
G5x20
5x20
20
10
5
5
M5
9
36
30
7.5
12.0
13
free-cutting steel to 9SM...
73269098
G6x12 - M6
G6x12
6x12
12
12
6
6
M6
10
31
24
9.0
14.5
15
free-cutting steel to 9SM...
73269098
G6x24 - M6
G6x24
6x24
24
12
6
6
M6
10
43
36
9.0
14.5
22
free-cutting steel to 9SM...
73269098
G8x16 - M8
G8x16
8x16
16
16
8
8
M8
14
42
32
12.0
18.7
37
free-cutting steel to 9SM...
73269098
G8x32 - M8
G8x32
8x32
32
16
8
8
M8
14
58
48
12.0
18.7
54
free-cutting steel to 9SM...
73269098
G10x20 - M10
G10x20
10x20
20
20
10
10
M10
18
52
40
15.0
23.2
74
free-cutting steel to 9SM...
73269098
G10x40 - M10
G10x40
10x40
40
20
10
10
M10
18
72
60
15.0
23.2
116
free-cutting steel to 9SM...
73269098
G12x24 - M12
G12x24
12x24
24
24
12
12
M12
20
62
48
18.0
28.2
121
free-cutting steel to 9SM...
73269098
G12x48 - M12
G12x48
12x48
48
24
12
12
M12
20
86
72
18.0
28.2
175
free-cutting steel to 9SM...
73269098
G14x28 - M14
G14x28
14x28
28
27
14
14
M14
24
72
56
22.5
31.2
178
free-cutting steel to 9SM...
73269098
G14x56 - M14
G14x56
14x56
56
27
14
14
M14
24
101
85
22.5
31.2
258
free-cutting steel to 9SM...
73269098
G16x32 - M16
G16x32
16x32
32
32
16
16
M16
26
83
64
24.0
36.2
282
free-cutting steel to 9SM...
73269098
G16x64 - M16
G16x64
16x64
64
32
16
16
M16
26
115
96
24.0
36.2
410
free-cutting steel to 9SM...
73269098
G20x40 - M20
G20x40
20x40
40
40
20
20
M20
34
105
80
30.0
47.0
520
free-cutting steel to 9SM...
73269098
G4x8 LH - M4
G4x8 LH
4x8 LH
8
8
4
4
M4
8
21
16
6.0
9.2
5
free-cutting steel to 9SM...
73269098
G4x16 LH - M4
G4x16 LH
4x16 LH
16
8
4
4
M4
8
29
24
6.0
9.2
7
free-cutting steel to 9SM...
73269098
G5x10 LH - M5
G5x10 LH
5x10 LH
10
10
5
5
M5
9
26
20
7.5
12.0
9
free-cutting steel to 9SM...
73269098
G5x20 LH - M5
G5x20 LH
5x20 LH
20
10
5
5
M5
9
36
30
7.5
12.0
13
free-cutting steel to 9SM...
73269098
G6x12 LH - M6
G6x12 LH
6x12 LH
12
12
6
6
M6
10
31
24
9.0
14.5
15
free-cutting steel to 9SM...
73269098
G6x24 LH - M6
G6x24 LH
6x24 LH
24
12
6
6
M6
10
43
36
9.0
14.5
22
free-cutting steel to 9SM...
73269098
G8x16 LH - M8
G8x16 LH
8x16 LH
16
16
8
8
M8
14
42
32
12.0
18.7
37
free-cutting steel to 9SM...
73269098
G8x32 LH - M8
G8x32 LH
8x32 LH
32
16
8
8
M8
14
58
48
12.0
18.7
54
free-cutting steel to 9SM...
73269098
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D