目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.052. - 底部法兰
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE
2487.15.00170./固定件
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_06/f20_06_01/2480_052.prj},{NB=2480.052.00030},{IDNR=2480.052.00030},{DOC=2482_74_bv},{ZD=19.000},{ZD1=19.000},{A=45.000},{B=32.000},{C=25.000},{H=9.000},{H1=6.300},{D=7.000},{R=1.000},{GEW=0.048},{TYP=15.000},{ZTC=84879090},{F=19.000},{G=21.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
External dimension
[mm]
B
Stichmass Befestigung
[mm]
C
宽度
[mm]
H
厚度
[mm]
H1
[mm]
D
[mm]
R
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.052.00030
2480.052.00030
19.000
19.000
45.000
32.000
25.000
9.000
6.300
7.000
1.000
0.048
15.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.