目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2497.94.12.01900. - Gas spring CX - Compact xtreme, for composite panel, with connecting nipple
FIBRO
标准件
弹簧
复合板系统
with connecting nipple
CX - COMPACT EXTREME
Powered by
CAD模型選擇
{fibro/normalien/f/f15/f15_04/f15_04_14/2497_94_12_01900_asmtab.prj},{NB=2497.94.12.01900.025},{DOC=2497_94_12_01900.pdf},{FA=1900},{PA=200},{HUBMAX=25.000},{HUB=0},{ZD=50.200},{SD=35.000},{LN=90.000},{GASVOL=0.080},{PFAKTOR=1.626},{GEW=0.840},{PPATH=f15_04_14_99/2497_94_12_01900_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
充气压力
[bar]
FE
最后的弹簧力
[daN]
HUBMAX
冲程 max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
长度
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2497.94.12.01900.010
2497.94.12.01900.010
1900
200
2622.000
10.000
1900.000
50.200
35.000
70.000
80.000
0.050
1.380
0.690
84879090
2497.94.12.01900.015
2497.94.12.01900.015
1900
200
3178.700
15.000
1900.000
50.200
35.000
80.000
95.000
0.050
1.673
0.760
84879090
2497.94.12.01900.025
2497.94.12.01900.025
1900
200
3089.400
25.000
1900.000
50.200
35.000
90.000
115.000
0.080
1.626
0.840
84879090
2497.94.12.01900.038
2497.94.12.01900.038
1900
200
3190.100
38.000
1900.000
50.200
35.000
112.000
150.000
0.120
1.679
0.980
84879090
2497.94.12.01900.050
2497.94.12.01900.050
1900
200
3389.600
50.000
1900.000
50.200
35.000
125.000
175.000
0.140
1.784
1.080
84879090
2497.94.12.01900.063
2497.94.12.01900.063
1900
200
3478.900
63.000
1900.000
50.200
35.000
142.000
205.000
0.170
1.831
1.210
84879090
2497.94.12.01900.080
2497.94.12.01900.080
1900
200
3558.700
80.000
1900.000
50.200
35.000
165.000
245.000
0.210
1.873
1.370
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D