目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2488.93.13.06600. - Gas spring HEAVY DUTY, for composite panel, flat seal
FIBRO
标准件
弹簧
复合板系统
flat seal
HEAVY DUTY
Powered by
CAD模型選擇
{fibro/normalien/f/f15/f15_01/f15_01_07/2488_93_13_06600_asmtab.prj},{NB=2488.93.13.06600.100},{DOC=2488_93_13_06600.pdf},{HUBBEST=100},{HUBMAX=100.000},{FA=6630},{PA=150},{HUB=0},{ZD=120.200},{SD=75.000},{LN=240.000},{ARN=25.500},{GASVOL=1.530},{PFAKTOR=1.434},{GEW=12.330},{PPATH=f15_01_07_99/2488_93_13_06600_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BC
订购编号
ⁿ/ₐ
HUBMAX
冲程 max.
[mm]
FA
开始弹力
[daN]
PA
[bar]
FHUB
Spring force at stroke
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2488.93.13.06600.025
2488.93.13.06600.025
25.000
6630
150
6630.000
120.200
75.000
165.000
190.000
25.500
0.730
1.190
9.280
84879090
2488.93.13.06600.038
2488.93.13.06600.038
38.000
6630
150
6630.000
120.200
75.000
178.000
216.000
25.500
0.870
1.265
9.810
84879090
2488.93.13.06600.050
2488.93.13.06600.050
50.000
6630
150
6630.000
120.200
75.000
190.000
240.000
25.500
1.000
1.312
10.300
84879090
2488.93.13.06600.063
2488.93.13.06600.063
63.000
6630
150
6630.000
120.200
75.000
203.000
266.000
25.500
1.130
1.352
10.830
84879090
2488.93.13.06600.075
2488.93.13.06600.075
75.000
6630
150
6630.000
120.200
75.000
215.000
290.000
25.500
1.260
1.384
11.320
84879090
2488.93.13.06600.080
2488.93.13.06600.080
80.000
6630
150
6630.000
120.200
75.000
220.000
300.000
25.500
1.310
1.396
11.520
84879090
2488.93.13.06600.100
2488.93.13.06600.100
100.000
6630
150
6630.000
120.200
75.000
240.000
340.000
25.500
1.530
1.434
12.330
84879090
2488.93.13.06600.125
2488.93.13.06600.125
125.000
6630
150
6630.000
120.200
75.000
265.000
390.000
25.500
4.790
1.472
13.350
84879090
2488.93.13.06600.150
2488.93.13.06600.150
150.000
6630
150
6630.000
120.200
75.000
290.000
440.000
25.500
2.050
1.500
14.360
84879090
2488.93.13.06600.160
2488.93.13.06600.160
160.000
6630
150
6630.000
120.200
75.000
300.000
460.000
25.500
2.160
1.509
14.770
84879090
2488.93.13.06600.175
2488.93.13.06600.175
175.000
6630
150
6630.000
120.200
75.000
315.000
490.000
25.500
2.320
1.523
15.380
84879090
2488.93.13.06600.200
2488.93.13.06600.200
200.000
6630
150
6630.000
120.200
75.000
340.000
540.000
25.500
2.580
1.541
16.400
84879090
2488.93.13.06600.250
2488.93.13.06600.250
250.000
6630
150
6630.000
120.200
75.000
390.000
640.000
25.500
3.110
1.568
18.430
84879090
2488.93.13.06600.300
2488.93.13.06600.300
300.000
6630
150
6630.000
120.200
75.000
440.000
740.000
25.500
3.640
1.588
20.460
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D