目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2487.93.12.02400. - Gas spring POWERLINE, for composite panel, flat seal
FIBRO
标准件
弹簧
复合板系统
flat seal
POWERLINE
Powered by
CAD模型選擇
{fibro/normalien/f/f15/f15_01/f15_01_04/2487_93_12_02400_asmtab.prj},{NB=2487.93.12.02400.038},{DOC=2487_93_12_02400.pdf},{FA=2400},{PA=150},{HUBMAX=38.000},{HUB=0},{ZD=75.200},{SD=45.000},{LN=83.000},{ARN=21.000},{GASVOL=0.180},{PFAKTOR=1.600},{PPATH=f15_01_04_99/2487_93_12_02400_asmsbl.prj},{GEW=1.650},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
充气压力
[bar]
HUBMAX
冲程 max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
长度
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2487.93.12.02400.016
2487.93.12.02400.016
2400
150
16.000
2400.000
75.200
45.000
61.000
77.000
21.000
0.090
1.596
1.340
84879090
2487.93.12.02400.019
2487.93.12.02400.019
2400
150
19.000
2400.000
75.200
45.000
64.000
83.000
21.000
0.100
1.604
1.380
84879090
2487.93.12.02400.025
2487.93.12.02400.025
2400
150
25.000
2400.000
75.200
45.000
70.000
95.000
21.000
0.130
1.613
1.450
84879090
2487.93.12.02400.032
2487.93.12.02400.032
2400
150
32.000
2400.000
75.200
45.000
77.000
109.000
21.000
0.160
1.608
1.560
84879090
2487.93.12.02400.038
2487.93.12.02400.038
2400
150
38.000
2400.000
75.200
45.000
83.000
121.000
21.000
0.180
1.600
1.650
84879090
2487.93.12.02400.050
2487.93.12.02400.050
2400
150
50.000
2400.000
75.200
45.000
95.000
145.000
21.000
0.230
1.633
1.840
84879090
2487.93.12.02400.063
2487.93.12.02400.063
2400
150
63.000
2400.000
75.200
45.000
108.000
171.000
21.000
0.280
1.633
2.200
84879090
2487.93.12.02400.075
2487.93.12.02400.075
2400
150
75.000
2400.000
75.200
45.000
120.000
195.000
21.000
0.330
1.633
2.260
84879090
2487.93.12.02400.080
2487.93.12.02400.080
2400
150
80.000
2400.000
75.200
45.000
125.000
205.000
21.000
0.350
1.633
2.320
84879090
2487.93.12.02400.100
2487.93.12.02400.100
2400
150
100.000
2400.000
75.200
45.000
145.000
245.000
21.000
0.430
1.638
2.660
84879090
2487.93.12.02400.125
2487.93.12.02400.125
2400
150
125.000
2400.000
75.200
45.000
170.000
295.000
21.000
0.540
1.638
3.050
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D