目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2489.00.43.xx.01 - Push-in fitting straight
FIBRO
标准件
弹簧
可控制的氮气弹簧
控制系统
Powered by
CAD模型選擇
{fibro/normalien/f/f13/luftanschluss/2489_00_43_xx_01.prj},{NB=2489.00.43.01.01},{D=13.000},{L1=4.600},{G=G1/8},{GK=8.570},{GA=9.730},{TYP=01},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BC
订购编号
ⁿ/ₐ
D
外径
[mm]
L1
螺纹长度
[mm]
G
Male thread
ⁿ/ₐ
GK
Kerndurchmesser
[mm]
GA
Gewindeaussendurchmesser
[mm]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2489.00.43.01.01
2489.00.43.01.01
13.000
4.600
G1/8
8.570
9.730
01
82073010
2489.00.43.02.01
2489.00.43.02.01
17.000
6.600
G1/4
11.450
13.160
02
82073010
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D