目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2489.00.43.02. - Push-in fitting 90°, orientable - G1/4
FIBRO
标准件
弹簧
可控制的氮气弹簧
控制系统
Powered by
CAD模型選擇
{fibro/normalien/f/f13/luftanschluss/2489_00_43_02_03.prj},{NB=2489.00.43.02.03},{DOC=},{ASF=zweifach},{MDL=BD-1/4},{GEW=0.10},{SEC=Y},{ISO=N},{KID=503370},{FID=2489.00.43.02.03},{RITSAB=503370},{RITFIBRO=2489.00.43.02.03},{PG=103},{CT=123},{MNTNM=N},{MNTTF=N},{MNTBT=N},{MNTFM=N},{MNTM=N},{MNTTB=N},{PMIN=1},{SMIN=1},{MAXFR=1},{MAXFRM=1},{MAXTEMP=1},{HOSE=N},{N=2},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ASF
式样
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2489.00.43.02.03
2489.00.43.02.03
double
82073010
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D