目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.048. - 水平法兰盘,按照WDX标准
FIBRO
标准件
弹簧
氮气弹簧
安装方法
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_99/2480_048.prj},{NB=2480.048.00750},{IDNR=2480.048.00750},{DOC=2480_13_00750_bv},{ZD=50.200},{ZD1=50.000},{G=11.000},{L=44.000},{L1=20.000},{M=65.000},{N=13.000},{P=45.000},{P1=30.000},{P2=30.000},{D1=9.000},{D2=15.000},{T=8.000},{NM=8.000},{TYP=48.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
IDNR
订购编号
ⁿ/ₐ
DOC
目录页
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
G
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
P1
[mm]
P2
ⁿ/ₐ
D1
[mm]
D2
[mm]
T
[mm]
NM
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.048.00250
2480.048.00250
2480.048.00250
2480_12_00250_bv
38.000
38.000
9.000
40.000
18.000
60.000
12.000
38.000
23.900
23.900
7.000
11.000
7.000
8.000
0.440
48.000
84879090
2480.048.00750
2480.048.00750
2480.048.00750
2480_13_00750_bv
50.200
50.000
11.000
44.000
20.000
65.000
13.000
45.000
30.000
30.000
9.000
15.000
8.000
8.000
0.534
48.000
84879090
2480.048.01500
2480.048.01500
2480.048.01500
2480_12_01500_bv
75.200
75.000
13.500
57.000
28.300
80.000
12.000
45.000
27.800
42.000
9.000
15.000
8.000
10.000
0.648
48.000
84879090
2480.048.03000
2480.048.03000
2480.048.03000
2480_12_03000_bv
95.200
95.000
13.500
70.000
42.400
95.000
15.000
45.000
31.200
52.500
9.000
15.000
8.000
12.000
0.796
48.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D