目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.011. - 法兰盘
FIBRO
标准件
弹簧
氮气弹簧
安装方法
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_99/2480_011.prj},{NB=2480.011.01500.2},{IDNR=2480.011.01500.2},{DOC=2480_12_01500_bv},{A=100.000},{B=73.500},{C=20.000},{TK=40.000},{ZD=75.200},{ZD1=75.000},{D1=11.000},{D2=18.000},{T1=12.000},{D3=9.000},{D4=15.000},{T2=14.000},{M=M20},{M1=20.000},{TYP=3.000},{W=45.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BC
订购编号
ⁿ/ₐ
IDNR
订购编号
ⁿ/ₐ
A
External dimension
[mm]
B
Stichmass Befestigung
[mm]
C
厚度
[mm]
TK
Teilkreis GDF
[mm]
ZD
Cylinder diameter
[mm]
ZD1
[mm]
D1
[mm]
D2
[mm]
T1
[mm]
D3
[mm]
D4
[mm]
T2
[mm]
M
[mm]
GEW
体重
[kg]
M1
[mm]
TYP
[mm]
W
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.011.00500
2480.011.00500
2480.011.00500
70.000
50.000
20.000
20.000
45.200
45.000
9.000
15.000
12.000
9.000
15.000
12.000
M10
0.769
10.000
1.000
0.000
84879090
2480.011.00500.1
2480.011.00500.1
2480.011.00500.1
70.000
50.000
20.000
20.000
45.200
45.000
9.000
15.000
12.000
9.000
15.000
12.000
M10
0.769
10.000
2.000
45.000
84879090
2480.011.00500.2
2480.011.00500.2
2480.011.00500.2
70.000
50.000
20.000
20.000
45.200
45.000
9.000
15.000
12.000
9.000
15.000
12.000
M10
0.769
10.000
3.000
0.000
84879090
2480.011.00750
2480.011.00750
2480.011.00750
75.000
56.500
20.000
20.000
50.200
50.000
9.000
15.000
12.000
9.000
15.000
12.000
M10
0.883
10.000
1.000
0.000
84879090
2480.011.00750.1
2480.011.00750.1
2480.011.00750.1
75.000
56.500
20.000
20.000
50.200
50.000
9.000
15.000
12.000
9.000
15.000
12.000
M10
0.883
10.000
2.000
45.000
84879090
2480.011.00750.3
2480.011.00750.3
2480.011.00750.3
75.000
56.500
20.000
20.000
50.200
50.000
9.000
15.000
12.000
9.000
15.000
12.000
M10
0.883
10.000
3.000
0.000
84879090
2480.011.01000
2480.011.01000
2480.011.01000
100.000
73.500
20.000
20.000
63.200
63.000
10.500
18.000
12.000
9.000
15.000
12.000
M12
1.570
12.000
1.000
0.000
84879090
2480.011.01000.2
2480.011.01000.2
2480.011.01000.2
100.000
73.500
20.000
20.000
63.200
63.000
10.500
18.000
12.000
9.000
15.000
12.000
M12
1.570
12.000
3.000
0.000
84879090
2480.011.01500
2480.011.01500
2480.011.01500
100.000
73.500
20.000
40.000
75.200
75.000
11.000
18.000
12.000
9.000
15.000
12.000
M20
1.570
20.000
1.000
45.000
84879090
2480.011.01500.2
2480.011.01500.2
2480.011.01500.2
100.000
73.500
20.000
40.000
75.200
75.000
11.000
18.000
12.000
9.000
15.000
14.000
M20
1.570
20.000
3.000
45.000
84879090
2480.011.03000
2480.011.03000
2480.011.03000
120.000
92.000
20.000
60.000
95.200
95.000
13.500
20.000
13.000
9.000
15.000
12.000
M20
2.261
20.000
1.000
45.000
84879090
2480.011.03000.2
2480.011.03000.2
2480.011.03000.2
120.000
92.000
20.000
60.000
95.200
95.000
13.500
20.000
13.000
9.000
15.000
12.000
M20
2.261
20.000
3.000
45.000
84879090
2480.011.05000
2480.011.05000
2480.011.05000
140.000
109.500
20.000
80.000
120.200
120.000
13.500
20.000
13.000
11.000
18.000
15.000
M20
3.077
20.000
1.000
45.000
84879090
2480.011.05000.2
2480.011.05000.2
2480.011.05000.2
140.000
109.500
20.000
80.000
120.200
120.000
13.500
20.000
13.000
11.000
18.000
15.000
M20
3.077
20.000
3.000
45.000
84879090
2480.011.07500
2480.011.07500
2480.011.07500
190.000
138.000
20.000
100.000
150.200
150.000
17.500
26.000
17.000
11.000
18.000
15.000
M20
5.668
20.000
1.000
45.000
84879090
2480.011.07500.2
2480.011.07500.2
2480.011.07500.2
190.000
138.000
20.000
100.000
150.200
150.000
17.500
26.000
17.000
11.000
18.000
15.000
M20
5.668
20.000
3.000
45.000
84879090
2480.011.03.07500
2480.011.03.07500
2480.011.03.07500
190.000
138.000
20.000
100.000
150.200
150.000
13.500
20.000
13.000
11.000
18.000
15.000
M20
5.668
20.000
1.000
45.000
84879090
2480.011.03.07500.2
2480.011.03.07500.2
2480.011.03.07500.2
190.000
138.000
20.000
100.000
150.200
150.000
13.500
20.000
13.000
11.000
18.000
15.000
M20
5.668
20.000
3.000
45.000
84879090
2480.011.30.07500
2480.011.30.07500
2480.011.30.07500
190.000
138.000
25.000
100.000
150.200
150.000
17.500
26.000
17.000
11.000
18.000
15.000
M20
7.085
20.000
1.000
45.000
84879090
2480.011.10000
2480.011.10000
2480.011.10000
210.000
170.000
25.000
120.000
195.000
195.000
17.500
26.000
17.000
13.500
20.000
13.000
M20
8.655
20.000
1.000
45.000
84879090
2480.011.10000.2
2480.011.10000.2
2480.011.10000.2
210.000
170.000
25.000
120.000
195.000
195.000
17.500
26.000
17.000
13.500
20.000
15.000
M20
8.655
20.000
3.000
45.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D