目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2479.004. - 六角螺母
FIBRO
标准件
弹簧
氮气弹簧
安装方法
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_99/2479_004_00xxx.prj},{NB=2479.004.016.15},{BC=2479.004.016.15},{DOC=2479_030},{P=1.500},{NM=M16x1.5},{SW=24.000},{H=8.000},{M=16.000},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BC
订购编号
ⁿ/ₐ
NM
螺纹
[mm]
SW
[mm]
H
[mm]
ZTC
海关税号
ⁿ/ₐ
2479.004.016.15
2479.004.016.15
M16x1.5
24.000
8.000
82073010
2479.004.016.20
2479.004.016.20
M16x2
24.000
8.000
82073010
2479.004.024.15
2479.004.024.15
M24x1,5
36.000
10.000
82073010
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D