目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.081.00.057. - 连接法兰的支撑板
FIBRO
标准件
弹簧
氮气弹簧
附件
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_17/2480_081_00_057.prj},{NB=2480.081.00.057.095},{BC=2480.081.00.057.095},{DOC=2480_081.pdf},{ZD=95.000},{A=12.000},{D=96.200},{E=92.000},{F=110.000},{C=12.000},{GEW=0.017},{A1=16.000},{A2=21.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
A
[mm]
D
[mm]
E
[mm]
F
[mm]
C
[mm]
GEW
体重
[kg]
A1
[mm]
A2
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.081.00.057.095
2480.081.00.057.095
95.000
12.000
96.200
92.000
110.000
12.000
0.017
16.000
21.000
84879090
2480.081.00.057.120
2480.081.00.057.120
120.000
12.000
121.200
109.500
130.000
12.000
0.019
16.000
21.000
84879090
2480.081.00.057.150
2480.081.00.057.150
150.000
16.000
151.200
138.000
162.000
11.000
0.032
22.000
29.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D