目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.019. - 凸模后垫
FIBRO
标准件
弹簧
氮气弹簧
附件
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_17/2480_019.prj},{NB=2480.019.03000},{NENN=03000},{DOC=2480_019_pdf},{KSD=50.000},{A=70.000},{C=20.000},{D=11.000},{D1=18.000},{E=48.000},{T=13.000},{ZTC=73089059}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BC
订购编号
ⁿ/ₐ
KSD
max. piston rod diameter of the gas spring
[mm]
A
Aussenmass Vierkant
[mm]
C
厚度
[mm]
D
[mm]
D1
[mm]
E
[mm]
T
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.019.00100
2480.019.00100
15.000
40.000
15.000
9.000
15.000
21.000
10.000
0.188
73089059
2480.019.00100.2
2480.019.00100.2
20.000
40.000
15.000
7.000
11.000
24.000
7.000
0.188
73089059
2480.019.03.00500.12
2480.019.03.00500.12
20.000
40.000
12.000
7.000
11.000
24.000
7.000
0.151
73089059
2480.019.00750
2480.019.00750
25.000
56.000
20.000
11.000
18.000
32.000
13.000
0.492
73089059
2480.019.03.01500.12
2480.019.03.01500.12
36.000
60.000
12.000
9.000
15.000
38.000
9.000
0.339
73089059
2480.019.03.01500.15
2480.019.03.01500.15
36.000
60.000
15.000
9.000
15.000
40.000
9.000
0.424
73089059
2480.019.03000
2480.019.03000
50.000
70.000
20.000
11.000
18.000
48.000
13.000
0.769
73089059
2480.019.03.03000.15
2480.019.03.03000.15
50.000
70.000
15.000
9.000
15.000
50.000
9.000
0.577
73089059
2480.019.03000.1
2480.019.03000.1
80.000
90.000
20.000
11.000
18.000
67.000
13.000
1.272
73089059
2480.019.07500.2
2480.019.07500.2
80.000
90.000
15.000
9.000
15.000
70.000
9.000
0.954
73089059
2480.019.03.07500.12
2480.019.03.07500.12
80.000
90.000
12.000
9.000
15.000
70.000
9.000
0.763
73089059
2480.019.03.07500.20
2480.019.03.07500.20
80.000
100.000
20.000
11.000
18.000
74.000
11.000
1.570
73089059
2480.019.07500
2480.019.07500
95.000
140.000
20.000
11.000
18.000
110.000
13.000
3.077
73089059
2480.019.03.10000.12
2480.019.03.10000.12
95.000
100.000
12.000
9.000
15.000
81.000
9.000
0.942
73089059
2480.019.03.10000.20
2480.019.03.10000.20
95.000
110.000
20.000
11.000
18.000
84.000
11.000
1.900
73089059
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D