目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.009. - 凸模后垫
FIBRO
标准件
弹簧
氮气弹簧
附件
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_17/2480_009.prj},{NB=2480.009.01500},{DOC=2480_009_pdf},{KSD=36.000},{A=75.000},{B=50.000},{C=15.000},{D=9.000},{D1=15.000},{E=56.000},{E1=30.000},{T=9.000},{IDNR=01500},{ZTC=73089059}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BC
订购编号
ⁿ/ₐ
KSD
max. piston rod diameter of the gas spring
[mm]
A
长度
[mm]
B
宽度
[mm]
C
厚度
[mm]
D
[mm]
D1
[mm]
E
[mm]
E1
[mm]
T
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.009.00250
2480.009.00250
15.000
50.000
25.000
12.000
7.000
11.000
32.000
8.000
7.000
0.118
73089059
2480.009.00500
2480.009.00500
20.000
55.000
30.000
12.000
7.000
11.000
40.000
14.000
7.000
0.155
73089059
2480.009.00500.1
2480.009.00500.1
20.000
55.000
32.000
16.000
9.000
15.000
37.000
0.000
9.000
0.221
73089059
2480.009.00750
2480.009.00750
25.000
70.000
35.000
15.000
9.000
15.000
48.000
14.000
9.000
0.288
73089059
2480.009.00750.1
2480.009.00750.1
36.000
65.000
50.000
16.000
9.000
15.000
47.000
0.000
9.000
0.408
73089059
2480.009.01500
2480.009.01500
36.000
75.000
50.000
15.000
9.000
15.000
56.000
30.000
9.000
0.442
73089059
2480.009.03000
2480.009.03000
50.000
85.000
60.000
15.000
9.000
15.000
66.000
40.000
9.000
0.601
73089059
2480.009.03000.1
2480.009.03000.1
50.000
80.000
60.000
16.000
9.000
15.000
62.000
0.000
9.000
0.603
73089059
2480.009.05000
2480.009.05000
65.000
100.000
80.000
20.000
11.000
18.000
72.000
56.000
11.000
1.256
73089059
2480.009.05000.2
2480.009.05000.2
65.000
102.000
80.000
20.000
11.000
18.000
80.000
0.000
11.000
1.281
73089059
2480.009.07500
2480.009.07500
80.000
110.000
100.000
20.000
11.000
18.000
85.000
75.000
11.000
1.727
73089059
2480.009.07500.2
2480.009.07500.2
80.000
117.000
100.000
20.000
11.000
18.000
95.000
0.000
11.000
1.837
73089059
2480.009.10000.1
2480.009.10000.1
90.000
132.000
100.000
20.000
11.000
18.000
110.000
0.000
11.000
2.072
73089059
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D