目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2471.04./34. - 弹簧柱塞,带弹力负载球, 带有内六角头, 增强的弹力
FIBRO
标准件
弹簧
弹簧柱塞
with spring loaded balls
with hexagon socket
2471.04. increased spring force
Powered by
CAD模型選擇
{fibro/normalien/f/f09/f09_02/f09_02_02/f09_02_02_02/2471-04.prj},{NB=2471.04.010},{DOC=2471_04_34_pdf},{MAT=4},{D1=M10},{D2=6.000},{L=23.000},{S=2.000},{SW=5.000},{F1=57.000},{F2=104.000},{M=10.000},{ZTC=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
螺纹直径
ⁿ/ₐ
D2
滚珠直径
[mm]
L
长度
[mm]
S
冲程
[mm]
SW
[mm]
F1
开始弹力
[N]
F2
最后的弹簧力
[N]
ZTC
海关税号
ⁿ/ₐ
2471.04.005
2471.04.005
M5
3.000
14.000
0.900
2.500
15.000
22.000
73181900
2471.04.006
2471.04.006
M6
3.500
15.000
1.000
3.000
19.000
28.000
73181900
2471.04.008
2471.04.008
M8
4.500
18.000
1.500
4.000
36.000
62.000
73181900
2471.04.010
2471.04.010
M10
6.000
23.000
2.000
5.000
57.000
104.000
73181900
2471.04.012
2471.04.012
M12
8.000
26.000
2.500
6.000
61.000
110.000
73181900
2471.04.016
2471.04.016
M16
10.000
33.000
3.500
8.000
68.000
142.000
73181900
2471.04.020
2471.04.020
M20
12.000
43.000
4.500
10.000
84.000
166.000
73181900
2471.04.024
2471.04.024
M24
15.000
48.000
5.500
12.000
127.000
237.000
73181900
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D