目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2471.6. - 弹性块
FIBRO
标准件
弹簧
附件
弹性块FIBROFLEX®
Powered by
CAD模型選擇
{fibro/normalien/f/f08/f08_03/2471-6.prj},{NB=2471.6.016},{DOC=2471_6_pdf},{D1=16.000},{D2=9.500},{L=25.000},{K=12.000},{T1=21.000},{R=1.500},{C=6.500},{F=1500.000},{S=4.000},{D3=22.000},{K1=5.000},{ZTC=39172900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
外径
[mm]
D2
[mm]
L
长度
[mm]
K
[mm]
T1
[mm]
R
[mm]
C
[mm]
F
压力
[N]
S
ⁿ/ₐ
D3
[mm]
K1
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2471.6.006
2471.6.006
6.000
3.600
9.500
4.500
8.000
0.000
0.000
100.000
1.500
10.000
1.000
39172900
0.0003
2471.6.010
2471.6.010
10.000
6.000
15.500
7.500
13.000
1.000
4.000
450.000
2.500
16.000
2.000
39172900
0.0014
2471.6.016
2471.6.016
16.000
9.500
25.000
12.000
21.000
1.500
6.500
1500.000
4.000
22.000
5.000
39172900
0.0056
2471.6.024
2471.6.024
24.000
18.000
25.000
10.000
21.000
2.000
10.000
3000.000
4.000
32.000
2.000
39172900
0.0125
2471.6.030
2471.6.030
30.000
20.000
35.000
19.000
30.000
2.500
12.500
3000.000
5.000
38.000
10.000
39172900
0.0274
2471.6.032
2471.6.032
32.000
24.000
32.000
14.000
26.000
3.000
13.000
12000.000
6.000
40.000
4.000
39172900
0.0286
2471.6.039
2471.6.039
39.500
30.000
40.000
16.000
34.000
3.000
16.800
25000.000
6.000
50.000
4.750
39172900
0.0544
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D