目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
244.12.2. - Flange Bushing
FIBRO
标准件
弹簧
附件 弹簧
Powered by
CAD模型選擇
{fibro/normalien/f/f07/244-12-2.prj},{NB=244.12.2.025},{DOC=244_12_2_pdf},{D=25.000},{D1=25.000},{D2=13.000},{D3=32.000},{D4=37.000},{M=8.000},{L1=36.000},{L2=31.000},{L3=20.000},{L4=26.000},{ZTC=73182200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
DOC
目录页
ⁿ/ₐ
D
弹簧的直径
[mm]
D1
套管直径
[mm]
D2
[mm]
D3
外径
[mm]
D4
Collar diameter
[mm]
M
螺纹
[mm]
L1
高度
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
244.12.2.020
244.12.2.020
244_12_2_pdf
20.000
20.000
10.500
25.000
30.000
6.000
36.000
31.000
15.000
26.000
0.083
73182200
244.12.2.025
244.12.2.025
244_12_2_pdf
25.000
25.000
13.000
32.000
37.000
8.000
36.000
31.000
20.000
26.000
0.138
73182200
244.12.2.032
244.12.2.032
244_12_2_pdf
32.000
32.000
16.500
38.000
43.000
10.000
40.000
35.000
26.000
30.000
0.179
73182200
244.12.2.040
244.12.2.040
244_12_2_pdf
40.000
40.000
20.500
47.000
52.000
12.000
40.000
35.000
28.000
30.000
0.264
73182200
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D