目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
242.01. - 蝶形弹簧 DIN 2093
FIBRO
标准件
弹簧
蝶形弹簧
Powered by
CAD模型選擇
{fibro/normalien/f/f02/242-01.prj},{NB=242.01.250.122.150},{DOC=242_01_pdf},{RH=A},{DA=25.000},{DI=12.200},{S=1.500},{H=0.550},{L0=2.050},{F02H=0.110},{F1=860.000},{F04H=0.220},{F2=1650.000},{F06H=0.330},{F3=2450.000},{F07H=0.380},{F4=2800.000},{F08H=0.440},{F5=3100.000},{ZTC=73209030}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
RH
DIN 2093 Reihe
ⁿ/ₐ
DA
外径
[mm]
DI
内径
[mm]
S
厚度
[mm]
H
[mm]
L0
高度
[mm]
F02H
02 h
[mm]
F1
[N]
F04H
04 h
[mm]
F2
[N]
F06H
06 h
[mm]
F3
[N]
F07H
07 h
[mm]
F4
[N]
F08H
08 h
[mm]
F5
[N]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
242.01.080.032.040
242.01.080.032.040
8.000
3.200
0.400
0.200
0.600
0.040
58.000
0.080
110.000
0.120
160.000
0.140
180.000
0.160
200.000
0.0002
73209030
242.01.100.052.040
242.01.100.052.040
B
10.000
5.200
0.400
0.300
0.700
0.060
73.000
0.120
134.000
0.180
180.000
0.210
200.000
0.240
220.000
0.0002
73209030
242.01.125.062.050
242.01.125.062.050
B
12.500
6.200
0.500
0.350
0.850
0.070
100.000
0.140
180.000
0.210
250.000
0.240
280.000
0.280
310.000
0.0005
73209030
242.01.140.072.080
242.01.140.072.080
A
14.000
7.200
0.800
0.300
1.100
0.060
230.000
0.120
450.000
0.180
660.000
0.210
770.000
0.240
870.000
0.0009
73209030
242.01.150.052.070
242.01.150.052.070
15.000
5.200
0.700
0.400
1.100
0.080
180.000
0.160
340.000
0.240
470.000
0.280
540.000
0.320
610.000
0.0011
73209030
242.01.160.082.060
242.01.160.082.060
B
16.000
8.200
0.600
0.450
1.050
0.090
145.000
0.180
260.000
0.270
360.000
0.310
400.000
0.360
440.000
0.0009
73209030
242.01.160.082.090
242.01.160.082.090
A
16.000
8.200
0.900
0.350
1.250
0.070
300.000
0.140
580.000
0.210
850.000
0.240
970.000
0.280
1100.000
0.0013
73209030
242.01.180.092.100
242.01.180.092.100
A
18.000
9.200
1.000
0.400
1.400
0.080
370.000
0.160
720.000
0.240
1050.000
0.280
1200.000
0.320
1350.000
0.0019
73209030
242.01.200.102.080
242.01.200.102.080
B
20.000
10.200
0.800
0.550
1.350
0.110
250.000
0.220
470.000
0.330
650.000
0.380
730.000
0.440
800.000
0.0019
73209030
242.01.200.102.090
242.01.200.102.090
20.000
10.200
0.900
0.550
1.450
0.110
340.000
0.220
640.000
0.330
900.000
0.380
1000.000
0.440
1150.000
0.0021
73209030
242.01.200.102.110
242.01.200.102.110
A
20.000
10.200
1.100
0.450
1.550
0.090
450.000
0.180
870.000
0.270
1350.000
0.310
1450.000
0.360
1650.000
0.0026
73209030
242.01.230.122.125
242.01.230.122.125
23.000
12.200
1.250
0.600
1.850
0.120
710.000
0.240
1360.000
0.360
1960.000
0.420
2240.000
0.480
2520.000
0.0037
73209030
242.01.250.122.150
242.01.250.122.150
A
25.000
12.200
1.500
0.550
2.050
0.110
860.000
0.220
1650.000
0.330
2450.000
0.380
2800.000
0.440
3100.000
0.0056
73209030
242.01.250.122.100
242.01.250.122.100
25.000
12.200
1.000
0.600
1.600
0.120
320.000
0.240
600.000
0.360
840.000
0.420
950.000
0.480
1050.000
0.0038
73209030
242.01.280.142.100
242.01.280.142.100
B
28.000
14.200
1.000
0.800
1.800
0.160
400.000
0.320
720.000
0.480
970.000
0.560
1100.000
0.640
1200.000
0.0046
73209030
242.01.280.142.150
242.01.280.142.150
A
28.000
14.200
1.500
0.650
2.150
0.130
850.000
0.260
1650.000
0.390
2400.000
0.450
2700.000
0.520
3100.000
0.0069
73209030
242.01.315.163.125
242.01.315.163.125
B
31.500
16.300
1.250
0.900
2.150
0.180
660.000
0.360
1200.000
0.540
1650.000
0.630
1850.000
0.720
2000.000
0.0071
73209030
242.01.315.163.175
242.01.315.163.175
A
31.500
16.300
1.750
0.700
2.450
0.140
1150.000
0.280
2200.000
0.420
3200.000
0.490
3700.000
0.560
4200.000
0.0100
73209030
242.01.355.183.200
242.01.355.183.200
A
35.500
18.300
2.000
0.800
2.800
0.160
1550.000
0.320
3000.000
0.480
4300.000
0.560
5000.000
0.640
5600.000
0.0146
73209030
242.01.400.142.150
242.01.400.142.150
40.000
14.200
1.500
1.250
2.750
0.250
950.000
0.500
1700.000
0.750
2200.000
0.870
2500.000
1.000
2700.000
0.0165
73209030
242.01.400.204.225
242.01.400.204.225
A
40.000
20.400
2.250
0.900
3.150
0.180
1900.000
0.360
3700.000
0.540
5400.000
0.630
5200.000
0.720
7000.000
0.0209
73209030
242.01.450.224.250
242.01.450.224.250
A
45.000
22.400
2.500
1.000
3.500
0.200
2300.000
0.400
4500.000
0.600
6400.000
0.700
7400.000
0.800
8500.000
0.0299
73209030
242.01.500.183.150
242.01.500.183.150
50.000
18.300
1.500
1.800
3.300
0.360
1200.000
0.720
2000.000
1.080
2400.000
1.260
2600.000
1.440
2700.000
0.0255
73209030
242.01.500.254.250
242.01.500.254.250
50.000
25.400
2.500
1.400
3.900
0.280
2850.000
0.560
5350.000
0.840
7600.000
0.980
8650.000
1.120
9650.000
0.0364
73209030
242.01.500.254.300
242.01.500.254.300
A
50.000
25.400
3.000
1.100
4.100
0.220
3500.000
0.440
6800.000
0.660
10000.000
0.770
11500.000
0.880
13000.000
0.0437
73209030
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D