目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
265.1. - 配合粘结用精密圆柱销套管
FIBRO
标准件
精密零件
圆柱销 / 圆柱销套管
Powered by
CAD模型選擇
{fibro/normalien/e/e05/265_1.prj},{NB=265.1.0600.1},{DOC=265_1_pdf},{D1=6.000},{L1=25.000},{D=7.000},{D2=10.000},{L2=12.000},{D3=12.000},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
Diameter of dowel pin
[mm]
L1
长度
[mm]
D
[mm]
D2
外径
[mm]
L2
[mm]
GEW
体重
[kg]
D3
[mm]
ZTC
海关税号
ⁿ/ₐ
265.1.0600.1
265.1.0600.1
6.000
25.000
7.000
10.000
12.000
0.008
12.000
82073010
265.1.0800.1
265.1.0800.1
8.000
30.000
9.000
12.000
16.000
0.012
14.000
82073010
265.1.1000.1
265.1.1000.1
10.000
36.000
11.000
16.000
20.000
0.030
18.000
82073010
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D