目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2284.3. - 带喇叭颈的冲头, DIN 5118 A 型
FIBRO
标准件
精密零件
割冲头
带喇叭颈的冲头
Powered by
CAD模型選擇
{fibro/normalien/e/e01/e01_11/2284_3.prj},{NB=2284.3.0510.071},{DOC=2284_3_pdf},{MAT=HSS},{D1=5.100},{D2=7.000},{L=71},{A=1.500},{K=4.000},{R=10.000},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
D1
轴的直径
[mm]
D2
Head diameter
[mm]
A
[mm]
K
[mm]
R
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2284.3.0200.071
2284.3.0200.071
HSS
2.000
3.000
1.000
3.000
3.500
0.002
82073010
2284.3.0210.071
2284.3.0210.071
HSS
2.100
3.200
1.000
3.000
5.000
0.002
82073010
2284.3.0220.071
2284.3.0220.071
HSS
2.200
3.200
1.000
3.000
5.000
0.002
82073010
2284.3.0230.071
2284.3.0230.071
HSS
2.300
3.500
1.000
3.000
5.000
0.002
82073010
2284.3.0240.071
2284.3.0240.071
HSS
2.400
3.500
1.000
3.000
5.000
0.003
82073010
2284.3.0250.071
2284.3.0250.071
HSS
2.500
3.500
1.000
3.000
5.000
0.003
82073010
2284.3.0260.071
2284.3.0260.071
HSS
2.600
4.000
1.000
3.000
6.500
0.003
82073010
2284.3.0270.071
2284.3.0270.071
HSS
2.700
4.000
1.000
3.000
6.500
0.003
82073010
2284.3.0280.071
2284.3.0280.071
HSS
2.800
4.000
1.000
3.000
6.500
0.003
82073010
2284.3.0290.071
2284.3.0290.071
HSS
2.900
4.000
1.000
3.000
6.500
0.004
82073010
2284.3.0310.071
2284.3.0310.071
HSS
3.100
4.500
1.000
3.000
6.500
0.004
82073010
2284.3.0320.071
2284.3.0320.071
HSS
3.200
4.500
1.000
3.000
6.500
0.004
82073010
2284.3.0330.071
2284.3.0330.071
HSS
3.300
4.500
1.000
3.000
6.500
0.005
82073010
2284.3.0340.071
2284.3.0340.071
HSS
3.400
4.500
1.000
3.000
6.500
0.005
82073010
2284.3.0350.071
2284.3.0350.071
HSS
3.500
5.000
1.000
3.000
8.000
0.005
82073010
2284.3.0360.071
2284.3.0360.071
HSS
3.600
5.000
1.000
3.000
8.000
0.006
82073010
2284.3.0370.071
2284.3.0370.071
HSS
3.700
5.000
1.000
3.000
8.000
0.006
82073010
2284.3.0380.071
2284.3.0380.071
HSS
3.800
5.000
1.000
3.000
8.000
0.006
82073010
2284.3.0410.071
2284.3.0410.071
HSS
4.100
5.500
1.500
4.000
8.000
0.007
82073010
2284.3.0420.071
2284.3.0420.071
HSS
4.200
5.500
1.500
4.000
8.000
0.008
82073010
2284.3.0430.071
2284.3.0430.071
HSS
4.300
5.500
1.500
4.000
8.000
0.008
82073010
2284.3.0440.071
2284.3.0440.071
HSS
4.400
5.500
1.500
4.000
8.000
0.008
82073010
2284.3.0450.071
2284.3.0450.071
HSS
4.500
6.000
1.500
4.000
8.000
0.009
82073010
2284.3.0460.071
2284.3.0460.071
HSS
4.600
6.000
1.500
4.000
8.000
0.009
82073010
2284.3.0470.071
2284.3.0470.071
HSS
4.700
6.000
1.500
4.000
8.000
0.010
82073010
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D