目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
272. - 冲头,类似与DIN 9861, D 型
FIBRO
标准件
精密零件
割冲头
割冲头 ~ DIN 9861
Powered by
CAD模型選擇
{fibro/normalien/e/e01/e01_01/272.prj},{NB=272.9.0490.071},{DOC=272_pdf},{MAT=HM},{D1=4.900},{L1=71},{D2=6.000},{D4=4.930},{K=0.500},{ZTC=82090080},{CSURL=http://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=272.9.0490.071}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
D1
轴的直径
[mm]
D2
[mm]
D4
[mm]
K
[mm]
GEW
体重
[kg]
P
分级
[mm]
ZTC
海关税号
ⁿ/ₐ
272.9.0150.071
272.9.0150.071
HM
1.500
2.200
1.530
0.500
0.001
0.100
82090080
272.9.0160.071
272.9.0160.071
HM
1.600
2.500
1.630
0.500
0.001
0.100
82090080
272.9.0170.071
272.9.0170.071
HM
1.700
2.500
1.730
0.500
0.001
0.100
82090080
272.9.0180.071
272.9.0180.071
HM
1.800
2.800
1.830
0.500
0.001
0.100
82090080
272.9.0190.071
272.9.0190.071
HM
1.900
2.800
1.930
0.500
0.002
0.100
82090080
272.9.0200.071
272.9.0200.071
HM
2.000
3.000
2.030
0.500
0.002
0.100
82090080
272.9.0210.071
272.9.0210.071
HM
2.100
3.200
2.130
0.500
0.002
0.100
82090080
272.9.0220.071
272.9.0220.071
HM
2.200
3.200
2.230
0.500
0.002
0.100
82090080
272.9.0230.071
272.9.0230.071
HM
2.300
3.500
2.330
0.500
0.002
0.100
82090080
272.9.0240.071
272.9.0240.071
HM
2.400
3.500
2.430
0.500
0.003
0.100
82090080
272.9.0250.071
272.9.0250.071
HM
2.500
3.500
2.530
0.500
0.003
0.100
82090080
272.9.0260.071
272.9.0260.071
HM
2.600
4.000
2.630
0.500
0.003
0.100
82090080
272.9.0270.071
272.9.0270.071
HM
2.700
4.000
2.730
0.500
0.003
0.100
82090080
272.9.0280.071
272.9.0280.071
HM
2.800
4.000
2.830
0.500
0.004
0.100
82090080
272.9.0290.071
272.9.0290.071
HM
2.900
4.000
2.930
0.500
0.004
0.100
82090080
272.9.0300.071
272.9.0300.071
HM
3.000
4.500
3.030
0.500
0.004
0.100
82090080
272.9.0310.071
272.9.0310.071
HM
3.100
4.500
3.130
0.500
0.004
0.100
82090080
272.9.0320.071
272.9.0320.071
HM
3.200
4.500
3.230
0.500
0.005
0.100
82090080
272.9.0330.071
272.9.0330.071
HM
3.300
4.500
3.330
0.500
0.005
0.100
82090080
272.9.0340.071
272.9.0340.071
HM
3.400
4.500
3.430
0.500
0.005
0.100
82090080
272.9.0350.071
272.9.0350.071
HM
3.500
5.000
3.530
0.500
0.005
0.100
82090080
272.9.0360.071
272.9.0360.071
HM
3.600
5.000
3.630
0.500
0.006
0.100
82090080
272.9.0370.071
272.9.0370.071
HM
3.700
5.000
3.730
0.500
0.006
0.100
82090080
272.9.0380.071
272.9.0380.071
HM
3.800
5.000
3.830
0.500
0.006
0.100
82090080
272.9.0390.071
272.9.0390.071
HM
3.900
5.000
3.930
0.500
0.007
0.100
82090080
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D