目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2441.11.3. - 调整垫片
FIBRO
标准件
导向元件
附件
定心夹紧装置 / 定心销
Powered by
CAD模型選擇
{fibro/normalien/d/d09/d09_01/2441-11-3.prj},{NB=2441.11.3.105},{DOC=2441_11_3_pdf},{ABF=0.000},{ABLDESC=ohne},{D1=105.000},{D2=76.000},{D4=18.000},{C=5.500},{D5=40.500},{K=0.000},{GEW=0.352},{ZTC=84807900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
ABLDESC
Flat side
ⁿ/ₐ
D1
外径
[mm]
D2
[mm]
D4
[mm]
C
厚度
[mm]
D5
[mm]
K
K=d<sub>3</sub>
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2441.11.3.100
2441.11.3.100
无
100.000
76.000
17.000
9.800
40.500
0.000
0.568
84807900
2441.11.3.100.1
2441.11.3.100.1
one-sided
100.000
76.000
17.000
9.800
40.500
58.000
0.476
84807900
2441.11.3.100.2
2441.11.3.100.2
both-sided
100.000
76.000
17.000
9.800
40.500
58.000
0.383
84807900
2441.11.3.105
2441.11.3.105
无
105.000
76.000
18.000
5.500
40.500
0.000
0.352
84807900
2441.11.3.120
2441.11.3.120
无
120.000
96.000
17.000
9.800
50.500
0.000
0.834
84807900
2441.11.3.120.1
2441.11.3.120.1
one-sided
120.000
96.000
17.000
9.800
50.500
78.000
0.732
84807900
2441.11.3.120.2
2441.11.3.120.2
both-sided
120.000
96.000
17.000
9.800
50.500
78.000
0.630
84807900
2441.11.3.125
2441.11.3.125
无
125.000
96.000
18.000
5.500
50.500
0.000
0.508
84807900
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D