目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
202.29. - 导向柱 ECO-LINE,~DIN 9825/~ISO 9182-2
FIBRO
标准件
导向元件
导向柱
DIN 9825/ISO 9182-2, ECO-LINE
Powered by
CAD模型選擇
{fibro/normalien/d/d01/d01_01/202_29.prj},{NB=202.29.030.125},{DOC=202_29_pdf},{D1=30.000},{L1=125},{L2=6.000},{L4=3.000},{R1=5.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
L2
[mm]
L4
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
202.29.015.090
202.29.015.090
15.000
4.000
3.000
0.125
84879090
202.29.016.090
202.29.016.090
16.000
4.000
3.000
0.142
84879090
202.29.019.100
202.29.019.100
19.000
4.000
3.000
0.222
84879090
202.29.020.100
202.29.020.100
20.000
4.000
3.000
0.246
84879090
202.29.024.100
202.29.024.100
24.000
6.000
3.000
0.355
84879090
202.29.025.100
202.29.025.100
25.000
6.000
3.000
0.385
84879090
202.29.030.125
202.29.030.125
30.000
6.000
3.000
0.693
84879090
202.29.032.125
202.29.032.125
32.000
6.000
3.000
0.789
84879090
202.29.038.160
202.29.038.160
38.000
6.000
3.000
1.424
84879090
202.29.040.160
202.29.040.160
40.000
6.000
3.000
1.578
84879090
202.29.048.180
202.29.048.180
48.000
8.000
3.000
2.556
84879090
202.29.050.180
202.29.050.180
50.000
8.000
3.000
2.773
84879090
202.29.060.250
202.29.060.250
60.000
8.000
3.000
5.546
84879090
202.29.063.250
202.29.063.250
63.000
8.000
3.000
6.114
84879090
202.29.080.280
202.29.080.280
80.000
8.000
3.000
11.043
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D