目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
202.17. - 导向柱带笼固定架
FIBRO
标准件
导向元件
导向柱
DIN 9825/ISO 9182-2, ECO-LINE
Powered by
CAD模型選擇
{fibro/normalien/d/d01/d01_01/202_17_asmtab.prj},{NB=202.17.048.500.1.10},{DOC=202_17_pdf},{D1=48.000},{D5=52.000},{KG=1},{L1=500.000},{L2=8.000},{L4=3.000},{TOL=10},{M=6.000},{PPATH=../d01_01/d01_01_99/202_17_asmsbl.prj},{ZTC=84879090},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=202.17.048.500.1.10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D5
[mm]
L1
长度
[mm]
L2
[mm]
L4
[mm]
L8
[mm]
L9
[mm]
M
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
202.17.038.160.1.10
202.17.038.160.1.10
38.000
42.000
160.000
6.000
3.000
31.000
46.000
6.000
1.342
84879090
202.17.038.180.1.10
202.17.038.180.1.10
38.000
42.000
180.000
6.000
3.000
31.000
46.000
6.000
1.520
84879090
202.17.038.200.1.10
202.17.038.200.1.10
38.000
42.000
200.000
6.000
3.000
31.000
46.000
6.000
1.698
84879090
202.17.038.224.1.10
202.17.038.224.1.10
38.000
42.000
224.000
6.000
3.000
31.000
46.000
6.000
1.911
84879090
202.17.038.250.1.10
202.17.038.250.1.10
38.000
42.000
250.000
6.000
3.000
31.000
46.000
6.000
2.143
84879090
202.17.038.280.1.10
202.17.038.280.1.10
38.000
42.000
280.000
6.000
3.000
31.000
46.000
6.000
2.410
84879090
202.17.038.315.1.10
202.17.038.315.1.10
38.000
42.000
315.000
6.000
3.000
31.000
46.000
6.000
2.721
84879090
202.17.038.355.1.10
202.17.038.355.1.10
38.000
42.000
355.000
6.000
3.000
31.000
46.000
6.000
3.077
84879090
202.17.038.400.1.10
202.17.038.400.1.10
38.000
42.000
400.000
6.000
3.000
31.000
46.000
6.000
3.477
84879090
202.17.038.450.1.10
202.17.038.450.1.10
38.000
42.000
450.000
6.000
3.000
31.000
46.000
6.000
3.922
84879090
202.17.038.500.1.10
202.17.038.500.1.10
38.000
42.000
500.000
6.000
3.000
31.000
46.000
6.000
4.367
84879090
202.17.038.550.1.10
202.17.038.550.1.10
38.000
42.000
550.000
6.000
3.000
31.000
46.000
6.000
4.812
84879090
202.17.038.600.1.10
202.17.038.600.1.10
38.000
42.000
600.000
6.000
3.000
31.000
46.000
6.000
5.257
84879090
202.17.038.700.1.10
202.17.038.700.1.10
38.000
42.000
700.000
6.000
3.000
31.000
46.000
6.000
6.147
84879090
202.17.038.800.1.10
202.17.038.800.1.10
38.000
42.000
800.000
6.000
3.000
31.000
46.000
6.000
7.037
84879090
202.17.040.160.1.10
202.17.040.160.1.10
40.000
44.000
160.000
6.000
3.000
31.000
46.000
6.000
1.496
84879090
202.17.040.180.1.10
202.17.040.180.1.10
40.000
44.000
180.000
6.000
3.000
31.000
46.000
6.000
1.693
84879090
202.17.040.200.1.10
202.17.040.200.1.10
40.000
44.000
200.000
6.000
3.000
31.000
46.000
6.000
1.890
84879090
202.17.040.224.1.10
202.17.040.224.1.10
40.000
44.000
224.000
6.000
3.000
31.000
46.000
6.000
2.127
84879090
202.17.040.250.1.10
202.17.040.250.1.10
40.000
44.000
250.000
6.000
3.000
31.000
46.000
6.000
2.383
84879090
202.17.040.280.1.10
202.17.040.280.1.10
40.000
44.000
280.000
6.000
3.000
31.000
46.000
6.000
2.679
84879090
202.17.040.315.1.10
202.17.040.315.1.10
40.000
44.000
315.000
6.000
3.000
31.000
46.000
6.000
3.024
84879090
202.17.040.355.1.10
202.17.040.355.1.10
40.000
44.000
355.000
6.000
3.000
31.000
46.000
6.000
3.418
84879090
202.17.040.400.1.10
202.17.040.400.1.10
40.000
44.000
400.000
6.000
3.000
31.000
46.000
6.000
3.862
84879090
202.17.040.450.1.10
202.17.040.450.1.10
40.000
44.000
450.000
6.000
3.000
31.000
46.000
6.000
4.355
84879090
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D