目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
202.19. - 导向柱 DIN 9825/ISO 9182-2
FIBRO
标准件
导向元件
导向柱
DIN 9825/ISO 9182-2, ECO-LINE
Powered by
CAD模型選擇
{fibro/normalien/d/d01/d01_01/202-19.prj},{NB=202.19.025.200.10},{DOC=202_19_pdf},{D1=25.000},{L1=200.000},{TOL=10},{L2=6.000},{L3=3.000},{R1=5.000},{ZTC=84879090},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=202.19.025.200.10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
L1
长度
[mm]
TOLINHALT
ⁿ/ₐ
L2
[mm]
L3
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
202.19.003.030
202.19.003.030
3.000
30.000
'0','ohne'
2.000
2.000
0.002
84879090
202.19.003.040
202.19.003.040
3.000
40.000
'0','ohne'
2.000
2.000
0.002
84879090
202.19.003.050
202.19.003.050
3.000
50.000
'0','ohne'
2.000
2.000
0.003
84879090
202.19.003.060
202.19.003.060
3.000
60.000
'0','ohne'
2.000
2.000
0.003
84879090
202.19.003.080
202.19.003.080
3.000
80.000
'0','ohne'
2.000
2.000
0.004
84879090
202.19.004.040
202.19.004.040
4.000
40.000
'0','ohne'
2.000
2.000
0.004
84879090
202.19.004.050
202.19.004.050
4.000
50.000
'0','ohne'
2.000
2.000
0.005
84879090
202.19.004.060
202.19.004.060
4.000
60.000
'0','ohne'
2.000
2.000
0.006
84879090
202.19.004.080
202.19.004.080
4.000
80.000
'0','ohne'
2.000
2.000
0.008
84879090
202.19.004.100
202.19.004.100
4.000
100.000
'0','ohne'
2.000
2.000
0.010
84879090
202.19.005.040
202.19.005.040
5.000
40.000
'0','ohne'
2.000
2.000
0.006
84879090
202.19.005.050
202.19.005.050
5.000
50.000
'0','ohne'
2.000
2.000
0.008
84879090
202.19.005.060
202.19.005.060
5.000
60.000
'0','ohne'
2.000
2.000
0.009
84879090
202.19.005.080
202.19.005.080
5.000
80.000
'0','ohne'
2.000
2.000
0.012
84879090
202.19.005.100
202.19.005.100
5.000
100.000
'0','ohne'
2.000
2.000
0.015
84879090
202.19.006.040
202.19.006.040
6.000
40.000
'0','ohne'
2.000
2.000
0.009
84879090
202.19.006.050
202.19.006.050
6.000
50.000
'0','ohne'
2.000
2.000
0.011
84879090
202.19.006.060
202.19.006.060
6.000
60.000
'0','ohne'
2.000
2.000
0.013
84879090
202.19.006.080
202.19.006.080
6.000
80.000
'0','ohne'
2.000
2.000
0.018
84879090
202.19.006.100
202.19.006.100
6.000
100.000
'0','ohne'
2.000
2.000
0.022
84879090
202.19.006.125
202.19.006.125
6.000
125.000
'0','ohne'
2.000
2.000
0.028
84879090
202.19.006.140
202.19.006.140
6.000
140.000
'0','ohne'
2.000
2.000
0.031
84879090
202.19.006.160
202.19.006.160
6.000
160.000
'0','ohne'
2.000
2.000
0.035
84879090
202.19.008.050
202.19.008.050
8.000
50.000
'0','ohne'
2.000
2.000
0.020
84879090
202.19.008.060
202.19.008.060
8.000
60.000
'0','ohne'
2.000
2.000
0.024
84879090
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D