magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DRD O - 摆动驱动器
Festo
产品
气驱动器
用于过程自动化的伺服驱动器
摆动驱动器
DRD, DRE
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/servod/quarter/drd_dre/drd_o_asmtab.prj},{NB=560524 DRD-50-F07-O---(0)},{TNR=560524},{TYP=DRD-50-F07-O},{INFO=2017-03-31},{GR=50},{FB=F07},{ROT=0},{L1=460.000},{L2=80.000},{L3=130.000},{L4=46.850},{B2=96.000},{B3=78.000},{H1=81.500},{H2=84.500},{H4=3.000},{H5=20.000},{D1=70.000},{D2=55.000},{D3=M8},{D5=17.000},{T1=13.500},{T2=13.000},{T3=21.000},{T4=6.000},{T5=8.000},{W=17.000},{PPATH=templates/drd_o_asmtpl.prj},{VERS1=4.000},{EOLDATE=31.03.2017}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DFPD - 摆动驱动器
Festo
01.10.2024
DAPS - 摆动驱动器
Festo
01.10.2024
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H4
[mm]
H5
[mm]
D1
[mm]
D2
[mm]
D3
ⁿ/ₐ
D5
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
W
[mm]
560518 DRD-8-F05-O---(0)
560518
DRD-8-F05-O
270.000
80.000
0.000
25.050
55.500
41.000
44.500
46.500
3.000
20.000
50.000
35.000
M6
14.000
12.000
8.800
17.000
5.000
7.000
14.000
560520 DRD-14-F05-O---(0)
560520
DRD-14-F05-O
290.000
80.000
0.000
25.150
69.000
55.000
59.500
61.500
3.000
20.000
50.000
35.000
M6
14.000
12.000
8.800
17.000
6.000
8.000
14.000
560522 DRD-26-F07-O---(0)
560522
DRD-26-F07-O
370.000
80.000
130.000
32.250
81.000
67.000
71.500
74.500
3.000
20.000
70.000
55.000
M8
17.000
12.000
12.500
21.000
6.000
8.000
17.000
560524 DRD-50-F07-O---(0)
560524
DRD-50-F07-O
460.000
80.000
130.000
46.850
96.000
78.000
81.500
84.500
3.000
20.000
70.000
55.000
M8
17.000
13.500
13.000
21.000
6.000
8.000
17.000
560526 DRD-50-F10-O---(0)
560526
DRD-50-F10-O
460.000
130.000
0.000
46.850
96.000
78.000
81.500
84.500
4.000
30.000
102.000
70.000
M10
22.000
13.500
16.000
25.000
6.000
8.000
22.000
560528 DRD-77-F10-O---(0)
560528
DRD-77-F10-O
530.000
130.000
0.000
54.500
102.000
90.000
94.000
98.000
4.000
30.000
102.000
70.000
M10
22.000
10.000
16.000
25.000
6.000
8.000
22.000
560530 DRD-77-F12-O---(0)
560530
DRD-77-F12-O
530.000
130.000
0.000
54.500
102.000
90.000
94.000
98.000
4.000
30.000
125.000
85.000
M12
22.000
10.000
18.000
30.000
6.000
8.000
27.000
560532 DRD-100-F12-O---(0...
560532
DRD-100-F12-O
540.000
130.000
0.000
54.500
116.000
102.000
106.500
111.500
4.000
30.000
125.000
85.000
M12
22.000
12.000
18.000
30.000
6.000
8.000
27.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D