magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSR - 摆动驱动器
Festo
产品
气驱动器
摆动驱动器
叶片式摆动驱动器
DSR
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/vane/dsr/dsr_ass.prj},{NB=11910 DSR-16-180-P---(0)},{TNR=11910},{TYP=DSR-16-180-P},{W=0},{WCON=92.000},{B1=30.000},{B2=46.000},{B3=78.000},{D1=10},{D2=17.000},{D3=24.000},{D4=M3},{E1=M5},{E2=M3},{H1=27.000},{H2=20.500},{H3=56.500},{L1=75.800},{L2=29.000},{L3=6.000},{L4=3.500},{L5=22.500},{L6=2.100},{L7=0.000},{S1=5.500},{S2=10.000},{T1=11.200},{T2=9.000},{CNSMASSEXACT=0.300},{PPATH=templates/dsr_sbl.prj},{GTIN=4052568002459}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
E1
ⁿ/ₐ
E2
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
S1
[mm]
S2
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33297 DSR-10-180-P
33297
DSR-10-180-P
22.000
32.000
53.000
6
12.000
20.000
M2.5
M3
M3
19.400
15.500
38.800
57.000
22.400
6.500
4.500
15.100
2.200
2.000
3.400
6.000
6.800
7.000
0.100
4052568115043
11909 DSR-12-180-P
11909
DSR-12-180-P
26.000
40.000
65.000
8
16.000
22.000
M3
M5
M3
23.500
18.500
48.000
65.600
25.500
5.500
3.500
18.000
2.100
2.500
4.400
8.000
8.800
9.000
0.200
4052568002442
11910 DSR-16-180-P
11910
DSR-16-180-P
30.000
46.000
78.000
10
17.000
24.000
M3
M5
M3
27.000
20.500
56.500
75.800
29.000
6.000
3.500
22.500
2.100
0.000
5.500
10.000
11.200
9.000
0.300
4052568002459
11911 DSR-25-180-P
11911
DSR-25-180-P
42.000
60.000
98.000
12
18.000
28.000
M4
M5
M4
30.000
23.000
68.100
94.500
35.400
5.400
3.000
30.000
4.000
0.000
7.000
11.000
13.500
10.000
0.500
4052568002466
11912 DSR-32-180-P
11912
DSR-32-180-P
54.000
80.000
130.000
16
27.000
42.000
M5
G1/8
M4
43.000
34.000
92.000
125.500
50.000
10.000
7.000
36.000
4.000
0.000
8.500
15.000
18.000
12.500
1.300
4052568002473
13467 DSR-40-180-P
13467
DSR-40-180-P
70.000
100.000
160.000
20
36.000
52.000
M6
G1/4
M4
53.000
40.000
121.000
162.000
60.000
10.000
6.000
50.000
4.000
0.000
8.500
15.000
22.500
16.000
2.400
4052568002558
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D