magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSM-HD - 摆动驱动器
Festo
产品
气驱动器
摆动驱动器
叶片式摆动驱动器
DSM
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/vane/dsm/dsm_hd_asmtab.prj},{NB=1369118 DSM-25-270-P1-HD-A-B---(0)},{TNR=1369118},{TYP=DSM-25-270-P1-HD-A-B},{KDM=25.000},{ROT=0},{ROT1=246},{ROT2=6},{D1=G1/8},{D2=15.000},{D3=30.000},{D4=50.000},{D5=M10x1},{D6=M5},{D7=7.000},{D8=81.650},{D9=76.000},{D10=106.000},{D11=M2},{D12=G1/8},{D13=M6},{D14=M6},{D15=9.000},{D16=10.000},{D17=-},{EE=M5},{J1=40.000},{J2=65.000},{J3=28.000},{L1=98.700},{L2=72.700},{L3=33.400},{L4=10.000},{L5=10.000},{L6=4.000},{L7=83.000},{L8=17.000},{T1=2.000},{T2=12.000},{T3=8.000},{T4=1.500},{T5=8.000},{T6=2.500},{T7=10.000},{T8=5.300},{T9=16},{SW1=13.000},{SW2=4.000},{SW3=13.000},{SW4=6.000},{SW5=3.000},{W1=-6.000},{CNSMASSEXACT=1.015},{PPATH=templates/dsm_hd_asmtpl.prj},{GTIN=4052568231224}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
D5
ⁿ/ₐ
D6
ⁿ/ₐ
D7
[mm]
D8
[mm]
D9
[mm]
D10
[mm]
D11
ⁿ/ₐ
D12
ⁿ/ₐ
D13
ⁿ/ₐ
D14
ⁿ/ₐ
D15
[mm]
D16
[mm]
D17
ⁿ/ₐ
EE
ⁿ/ₐ
J1
[mm]
J2
[mm]
J3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
W1
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1369110 DSM-12-270-HD-A-B
1369110
DSM-12-270-HD-A-B
M5
12.000
22.000
36.000
-
M3
5.000
57.650
58.000
78.000
M2
M5
M4
M4
7.000
6.000
-
M5
30.000
48.000
19.800
76.300
53.000
22.300
10.000
10.000
4.000
59.000
0.000
1.500
9.000
9.000
1.200
6.000
2.500
6.300
5.500
12
10.000
2.500
8.000
0.000
0.000
0.000
0.375
4052568231149
1369111 DSM-16-270-HD-A-B
1369111
DSM-16-270-HD-A-B
M5
12.000
28.000
45.000
-
M4
7.000
68.650
68.000
91.000
M2
M5
M5
M5
7.000
8.000
-
M5
40.000
57.000
23.500
88.500
63.600
27.600
10.000
10.000
4.000
70.000
0.000
1.500
9.000
9.000
1.500
6.000
2.500
8.500
6.000
14
13.000
3.000
11.000
0.000
0.000
0.000
0.625
4052568231156
1369112 DSM-25-270-HD-A-B
1369112
DSM-25-270-HD-A-B
G1/8
15.000
30.000
50.000
-
M5
7.000
81.650
76.000
106.000
M2
G1/8
M6
M6
9.000
10.000
-
M5
40.000
65.000
28.000
98.700
72.700
33.400
10.000
10.000
4.000
83.000
0.000
2.000
12.000
8.000
1.500
8.000
2.500
10.000
5.300
16
13.000
4.000
13.000
0.000
0.000
0.000
0.950
4052568231163
1369113 DSM-32-270-HD-A-B
1369113
DSM-32-270-HD-A-B
15
20.000
42.000
65.000
-
M5
7.000
103.650
96.000
135.000
M2
G1/8
M8
M8
12.000
11.000
G1/8
G1/8
60.000
85.000
35.500
121.000
88.500
39.600
10.000
12.000
6.000
105.000
0.000
2.500
14.000
9.500
1.500
8.000
2.800
9.500
0.000
20
15.000
5.000
13.000
0.000
0.000
0.000
1.810
4052568231170
1369114 DSM-40-270-HD-A-B
1369114
DSM-40-270-HD-A-B
20
25.000
56.000
90.000
-
M8
12.000
127.650
126.000
168.000
M2
G1/4
M10
M10
12.000
15.000
G1/4
G1/8
80.000
105.000
43.800
154.000
112.000
52.700
12.000
14.000
8.400
130.000
0.000
2.500
18.000
15.000
2.500
12.000
2.800
15.000
0.000
24
19.000
6.000
19.000
0.000
0.000
0.000
3.712
4052568231187
1369115 DSM-63-270-HD-A-B
1369115
DSM-63-270-HD-A-B
20
25.000
70.000
105.000
-
M8
12.000
149.000
150.000
200.000
M3
G1/4
M12
M10
12.000
18.000
G1/4
G1/4
80.000
125.000
50.300
185.500
129.500
58.000
14.000
16.000
10.000
152.000
0.000
2.500
18.000
14.000
2.500
15.000
2.800
18.000
0.000
28
27.000
8.000
22.000
0.000
0.000
0.000
5.730
4052568231194
1369116 DSM-12-270-P1-HD-...
1369116
DSM-12-270-P1-HD-A-B
M5
12.000
22.000
36.000
M8x1
M3
5.000
57.650
58.000
78.000
M2
M5
M4
M4
7.000
6.000
-
M5
30.000
48.000
19.800
76.300
53.000
22.300
10.000
10.000
4.000
59.000
21.200
1.500
9.000
9.000
1.200
6.000
2.500
6.300
5.500
12
10.000
2.500
8.000
5.000
2.500
-6.000
0.420
4052568231200
1369117 DSM-16-270-P1-HD-...
1369117
DSM-16-270-P1-HD-A-B
M5
12.000
28.000
45.000
M10x1
M4
7.000
68.650
68.000
91.000
M2
M5
M5
M5
7.000
8.000
-
M5
40.000
57.000
23.500
88.500
63.600
27.600
10.000
10.000
4.000
70.000
22.000
1.500
9.000
9.000
1.500
6.000
2.500
8.500
6.000
14
13.000
3.000
11.000
6.000
3.000
-6.000
0.700
4052568231217
1369118 DSM-25-270-P1-HD-...
1369118
DSM-25-270-P1-HD-A-B
G1/8
15.000
30.000
50.000
M10x1
M5
7.000
81.650
76.000
106.000
M2
G1/8
M6
M6
9.000
10.000
-
M5
40.000
65.000
28.000
98.700
72.700
33.400
10.000
10.000
4.000
83.000
17.000
2.000
12.000
8.000
1.500
8.000
2.500
10.000
5.300
16
13.000
4.000
13.000
6.000
3.000
-6.000
1.015
4052568231224
1369119 DSM-32-270-P1-HD-...
1369119
DSM-32-270-P1-HD-A-B
15
20.000
42.000
65.000
M12x1
M5
7.000
103.650
96.000
135.000
M2
G1/8
M8
M8
12.000
11.000
G1/8
G1/8
60.000
85.000
35.500
121.000
88.500
39.600
10.000
12.000
6.000
105.000
23.000
2.500
14.000
9.500
1.500
8.000
2.800
9.500
0.000
20
15.000
5.000
13.000
8.000
4.000
-6.000
2.035
4052568231231
1369120 DSM-40-270-P1-HD-...
1369120
DSM-40-270-P1-HD-A-B
20
25.000
56.000
90.000
M16x1
M8
12.000
127.650
126.000
168.000
M2
G1/4
M10
M10
12.000
15.000
G1/4
G1/8
80.000
105.000
43.800
154.000
112.000
52.700
12.000
14.000
8.400
130.000
36.500
2.500
18.000
15.000
2.500
12.000
2.800
15.000
0.000
24
19.000
6.000
19.000
10.000
5.000
-6.000
4.100
4052568231248
1369121 DSM-63-270-P1-HD-...
1369121
DSM-63-270-P1-HD-A-B
20
25.000
70.000
105.000
M22x1.5
M8
12.000
149.000
150.000
200.000
M3
G1/4
M12
M10
12.000
18.000
G1/4
G1/4
80.000
125.000
50.300
185.500
129.500
58.000
14.000
16.000
10.000
152.000
44.000
2.500
18.000
14.000
2.500
15.000
2.800
18.000
0.000
28
27.000
8.000
22.000
10.000
5.000
-6.000
6.600
4052568231255
1369122 DSM-12-270-CC-HD-...
1369122
DSM-12-270-CC-HD-A-B
M5
12.000
22.000
36.000
M8x1
M3
5.000
57.650
58.000
78.000
M2
M5
M4
M4
7.000
6.000
-
M5
30.000
48.000
19.800
76.300
53.000
22.300
10.000
10.000
4.000
59.000
22.700
1.500
9.000
9.000
1.200
6.000
2.500
6.300
5.500
12
10.000
2.500
8.000
2.500
0.000
-3.000
0.420
4052568231262
1369123 DSM-16-270-CC-HD-...
1369123
DSM-16-270-CC-HD-A-B
M5
12.000
28.000
45.000
M10x1
M4
7.000
68.650
68.000
91.000
M2
M5
M5
M5
7.000
8.000
-
M5
40.000
57.000
23.500
88.500
63.600
27.600
10.000
10.000
4.000
70.000
26.100
1.500
9.000
9.000
1.500
6.000
2.500
8.500
6.000
14
13.000
3.000
11.000
3.000
0.000
-3.000
0.705
4052568231279
1369124 DSM-25-270-CC-HD-...
1369124
DSM-25-270-CC-HD-A-B
G1/8
15.000
30.000
50.000
M10x1
M5
7.000
81.650
76.000
106.000
M2
G1/8
M6
M6
9.000
10.000
-
M5
40.000
65.000
28.000
98.700
72.700
33.400
10.000
10.000
4.000
83.000
20.700
2.000
12.000
8.000
1.500
8.000
2.500
10.000
5.300
16
13.000
4.000
13.000
3.000
0.000
-3.000
1.010
4052568231286
1369125 DSM-32-270-CC-HD-...
1369125
DSM-32-270-CC-HD-A-B
15
20.000
42.000
65.000
M12x1
M5
7.000
103.650
96.000
135.000
M2
G1/8
M8
M8
12.000
11.000
G1/8
G1/8
60.000
85.000
35.500
121.000
88.500
39.600
10.000
12.000
6.000
105.000
29.100
2.500
14.000
9.500
1.500
8.000
2.800
9.500
0.000
20
15.000
5.000
13.000
4.000
0.000
-3.000
2.020
4052568231293
1369126 DSM-40-270-CC-HD-...
1369126
DSM-40-270-CC-HD-A-B
20
25.000
56.000
90.000
M16x1
M8
12.000
127.650
126.000
168.000
M2
G1/4
M10
M10
12.000
15.000
G1/4
G1/8
80.000
105.000
43.800
154.000
112.000
52.700
12.000
14.000
8.400
130.000
43.500
2.500
18.000
15.000
2.500
12.000
2.800
15.000
0.000
24
19.000
6.000
19.000
5.000
0.000
-3.000
4.030
4052568231309
1369127 DSM-63-270-CC-HD-...
1369127
DSM-63-270-CC-HD-A-B
20
25.000
70.000
105.000
M22x1.5
M8
12.000
149.000
150.000
200.000
M3
G1/4
M12
M10
12.000
18.000
G1/4
G1/4
80.000
125.000
50.300
185.500
129.500
58.000
14.000
16.000
10.000
152.000
72.500
2.500
18.000
14.000
2.500
15.000
2.800
18.000
0.000
28
27.000
8.000
22.000
5.000
0.000
-3.000
6.660
4052568231316
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D