magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DRVS - 摆动驱动器
Festo
产品
气驱动器
摆动驱动器
叶片式摆动驱动器
DRVS
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/vane/drvs/drvs_asmtab.prj},{NB=1845720 DRVS-32-180-P--(90)},{TNR=1845720},{TYP=DRVS-32-180-P},{ROT=90},{ROT1=90,[0:180]},{A1=0.000},{B1=39.000},{D1=82.950},{D2=70.000},{D3=70.000},{D4=12.000},{D5=25.000},{D6=0.000},{D7=25.000},{EE=G1/8},{G1=M4},{G2=M6},{G3=M6},{H1=0.000},{H2=13.500},{H3=84.950},{L1=140.000},{L2=78.500},{L3=22.000},{L4=39.500},{L5=11.200},{L6=11.000},{L7=11.000},{L8=11.000},{L9=30.000},{L10=20.000},{L11=3.000},{N1=4.000},{SW=10.000},{W1=180},{CNSMASSEXACT=0.912},{PPATH=assemblies/drvs_asmtpl.prj},{VERS=2},{GTIN=4052568264253}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
EE
ⁿ/ₐ
G1
ⁿ/ₐ
G2
ⁿ/ₐ
G3
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1845706 DRVS-6-90-P
1845706
DRVS-6-90-P
10.000
29.400
24.000
25.000
4.000
14.000
8.000
14.000
M3
M2
M3
M2
3.500
0.000
0.000
43.000
21.000
10.000
13.000
5.000
5.000
5.000
3.500
6.000
0.000
0.000
3.000
0.038
4052568264116
2536483 DRVS-6-90-P-EX4
2536483
DRVS-6-90-P-EX4
10.000
29.400
24.000
25.000
4.000
14.000
8.000
14.000
M3
M2
M3
M2
3.500
0.000
0.000
43.000
21.000
10.000
13.000
5.000
5.000
5.000
3.500
6.000
0.000
0.000
3.000
0.038
4052568265113
1845707 DRVS-6-180-P
1845707
DRVS-6-180-P
10.000
29.400
24.000
25.000
4.000
14.000
8.000
14.000
M3
M2
M3
M2
3.500
0.000
0.000
43.000
21.000
10.000
13.000
5.000
5.000
5.000
3.500
6.000
0.000
0.000
3.000
0.038
4052568264123
2536484 DRVS-6-180-P-EX4
2536484
DRVS-6-180-P-EX4
10.000
29.400
24.000
25.000
4.000
14.000
8.000
14.000
M3
M2
M3
M2
3.500
0.000
0.000
43.000
21.000
10.000
13.000
5.000
5.000
5.000
3.500
6.000
0.000
0.000
3.000
0.038
4052568265120
1845708 DRVS-8-90-P
1845708
DRVS-8-90-P
12.800
37.400
29.000
32.000
5.000
16.000
9.000
16.000
M3
M2
M3
M2.5
4.500
0.000
0.000
50.000
23.000
13.000
16.000
6.000
5.000
5.000
4.300
6.500
0.000
0.000
3.500
0.068
4052568264130
2536485 DRVS-8-90-P-EX4
2536485
DRVS-8-90-P-EX4
12.800
37.400
29.000
32.000
5.000
16.000
9.000
16.000
M3
M2
M3
M2.5
4.500
0.000
0.000
50.000
23.000
13.000
16.000
6.000
5.000
5.000
4.300
6.500
0.000
0.000
3.500
0.068
4052568265137
1845709 DRVS-8-180-P
1845709
DRVS-8-180-P
12.800
37.400
29.000
32.000
5.000
16.000
9.000
16.000
M3
M2
M3
M2.5
4.500
0.000
0.000
50.000
23.000
13.000
16.000
6.000
5.000
5.000
4.300
6.500
0.000
0.000
3.500
0.068
4052568264147
2536486 DRVS-8-180-P-EX4
2536486
DRVS-8-180-P-EX4
12.800
37.400
29.000
32.000
5.000
16.000
9.000
16.000
M3
M2
M3
M2.5
4.500
0.000
0.000
50.000
23.000
13.000
16.000
6.000
5.000
5.000
4.300
6.500
0.000
0.000
3.500
0.068
4052568265144
1845710 DRVS-12-90-P
1845710
DRVS-12-90-P
0.000
45.490
36.000
36.000
6.000
14.000
0.000
14.000
M5
-
M4
M4
5.000
0.000
46.290
73.000
40.500
12.500
20.000
9.000
8.000
8.000
0.000
14.800
0.000
0.000
4.500
0.154
4052568264154
1845711 DRVS-12-180-P
1845711
DRVS-12-180-P
0.000
45.490
36.000
36.000
6.000
14.000
0.000
14.000
M5
-
M4
M4
5.000
0.000
46.290
73.000
40.500
12.500
20.000
9.000
8.000
8.000
0.000
14.800
0.000
0.000
4.500
0.152
4052568264161
1845712 DRVS-12-270-P
1845712
DRVS-12-270-P
0.000
45.490
36.000
36.000
6.000
14.000
0.000
14.000
M5
-
M4
M4
5.000
0.000
46.290
73.000
40.500
12.500
20.000
9.000
8.000
8.000
0.000
14.800
0.000
0.000
4.500
0.150
4052568264178
1845713 DRVS-16-90-P
1845713
DRVS-16-90-P
0.000
52.650
43.000
43.000
8.000
16.000
0.000
16.000
M5
-
M5
M5
7.000
0.000
53.650
93.000
54.000
17.000
22.000
7.200
10.000
10.000
0.000
21.000
0.000
0.000
6.000
0.272
4052568264185
1845714 DRVS-16-180-P
1845714
DRVS-16-180-P
0.000
52.650
43.000
43.000
8.000
16.000
0.000
16.000
M5
-
M5
M5
7.000
0.000
53.650
93.000
54.000
17.000
22.000
7.200
10.000
10.000
0.000
21.000
0.000
0.000
6.000
0.270
4052568264192
1845715 DRVS-16-270-P
1845715
DRVS-16-270-P
0.000
52.650
43.000
43.000
8.000
16.000
0.000
16.000
M5
-
M5
M5
7.000
0.000
53.650
93.000
54.000
17.000
22.000
7.200
10.000
10.000
0.000
21.000
0.000
0.000
6.000
0.268
4052568264208
1845716 DRVS-25-90-P
1845716
DRVS-25-90-P
0.000
65.740
56.000
56.000
10.000
25.000
0.000
25.000
M5
M3
M5
M5
0.000
11.500
66.740
110.200
61.000
19.100
30.100
8.000
10.000
10.000
9.000
23.000
20.000
2.000
8.000
0.502
4052568264215
1845717 DRVS-25-180-P
1845717
DRVS-25-180-P
0.000
65.740
56.000
56.000
10.000
25.000
0.000
25.000
M5
M3
M5
M5
0.000
11.500
66.740
110.200
61.000
19.100
30.100
8.000
10.000
10.000
9.000
23.000
20.000
2.000
8.000
0.494
4052568264222
1845718 DRVS-25-270-P
1845718
DRVS-25-270-P
0.000
65.740
56.000
56.000
10.000
25.000
0.000
25.000
M5
M3
M5
M5
0.000
11.500
66.740
110.200
61.000
19.100
30.100
8.000
10.000
10.000
9.000
23.000
20.000
2.000
8.000
0.486
4052568264239
1845719 DRVS-32-90-P
1845719
DRVS-32-90-P
0.000
82.950
70.000
70.000
12.000
25.000
0.000
25.000
G1/8
M4
M6
M6
0.000
13.500
84.950
140.000
78.500
22.000
39.500
11.200
11.000
11.000
11.000
30.000
20.000
3.000
10.000
0.928
4052568264246
1845720 DRVS-32-180-P
1845720
DRVS-32-180-P
0.000
82.950
70.000
70.000
12.000
25.000
0.000
25.000
G1/8
M4
M6
M6
0.000
13.500
84.950
140.000
78.500
22.000
39.500
11.200
11.000
11.000
11.000
30.000
20.000
3.000
10.000
0.912
4052568264253
1845721 DRVS-32-270-P
1845721
DRVS-32-270-P
0.000
82.950
70.000
70.000
12.000
25.000
0.000
25.000
G1/8
M4
M6
M6
0.000
13.500
84.950
140.000
78.500
22.000
39.500
11.200
11.000
11.000
11.000
30.000
20.000
3.000
10.000
0.896
4052568264260
1845722 DRVS-40-90-P
1845722
DRVS-40-90-P
0.000
100.130
87.000
87.000
17.000
30.000
0.000
30.000
G1/8
M5
M8
M8
0.000
19.000
102.630
170.000
93.000
23.500
53.500
16.000
13.000
13.000
13.000
37.000
36.000
5.000
13.000
1.530
4052568264277
1845723 DRVS-40-180-P
1845723
DRVS-40-180-P
0.000
100.130
87.000
87.000
17.000
30.000
0.000
30.000
G1/8
M5
M8
M8
0.000
19.000
102.630
170.000
93.000
23.500
53.500
16.000
13.000
13.000
13.000
37.000
36.000
5.000
13.000
1.500
4052568264284
1845724 DRVS-40-270-P
1845724
DRVS-40-270-P
0.000
100.130
87.000
87.000
17.000
30.000
0.000
30.000
G1/8
M5
M8
M8
0.000
19.000
102.630
170.000
93.000
23.500
53.500
16.000
13.000
13.000
13.000
37.000
36.000
5.000
13.000
1.470
4052568264291
2536487 DRVS-12-90-P-EX4
2536487
DRVS-12-90-P-EX4
0.000
45.490
36.000
36.000
6.000
14.000
0.000
14.000
M5
-
M4
M4
5.000
0.000
46.290
73.000
40.500
12.500
20.000
9.000
8.000
8.000
0.000
14.800
0.000
0.000
4.500
0.154
4052568265151
2536488 DRVS-12-180-P-EX4
2536488
DRVS-12-180-P-EX4
0.000
45.490
36.000
36.000
6.000
14.000
0.000
14.000
M5
-
M4
M4
5.000
0.000
46.290
73.000
40.500
12.500
20.000
9.000
8.000
8.000
0.000
14.800
0.000
0.000
4.500
0.152
4052568265168
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D