您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHTG (m) - 旋转分度台, 模块化系统
Festo
产品
气驱动器
旋转分度台
DHTG
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rotary/dhtg/dhtg_asmtab.prj},{NB=575739 DHTG-90-2-A---(0)},{BAU=90},{B1=80.000},{B2=100.000},{B3=0.000},{B4=0.000},{B5=0.000},{D1=109.000},{D2=90.000},{D3=75.000},{D4=14.500},{D8=12.000},{D9=10.500},{D10=6.400},{D12=3.000},{D14=4.000},{H1=70.000},{H2=64.400},{H3=52.000},{H4=48.000},{H5=4.000},{H6=10.750},{H7=10.250},{H8=33.750},{H9=34.250},{H10=10.250},{H11=38.250},{H12=29.250},{H13=16.750},{H14=0.000},{H15=0.000},{L1=130.000},{L2=110.000},{L3=9.500},{L4=4.000},{L5=10.000},{L6=12.000},{L7=43.000},{L8=32.000},{L9=36.000},{L10=35.500},{L11=43.000},{L12=25.000},{L13=6.700},{L14=0.000},{L15=0.000},{T1=2.000},{T2=11.000},{T3=12.000},{T4=8.000},{T5=2.600},{T6=16.000},{T7=6.500},{T8=6.000},{T9=7.000},{DW=0},{TEI=2},{ENE=-}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
ⁿ/ₐ
POS
位置检测
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
螺纹
ⁿ/ₐ
D8
[mm]
D9
[mm]
D10
[mm]
D11
螺纹
ⁿ/ₐ
D12
[mm]
D13
螺纹
ⁿ/ₐ
D14
[mm]
D15
螺纹
ⁿ/ₐ
D16
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
H14
[mm]
H15
[mm]
H16
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L16
[mm]
L17
[mm]
L18
[mm]
L19
[mm]
L20
[mm]
L21
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T10
[mm]
T11
[mm]
T21
[mm]
CNSMASSEXACT
重量
[kg]
575738 DHTG-65-2-A
575738
DHTG
65
A
63.000
80.000
95.000
79.500
3.000
0.000
80.000
65.000
55.000
0.000
G1/8
G1/8
M5
7.000
8.000
4.300
-
0.000
M4
4.000
M5x0.5
0.000
M5
55.000
49.000
41.000
39.000
1.000
9.000
15.500
26.000
26.000
13.000
33.500
24.500
13.000
3.500
38.500
0.000
103.000
85.000
9.500
7.500
11.000
9.750
9.750
9.750
28.000
28.000
32.750
19.000
6.700
3.500
47.500
0.000
0.000
0.000
0.000
0.000
0.000
2.000
14.000
12.000
5.000
1.600
10.000
4.000
0.000
0.000
6.000
2.000
2.000
1.900
575739 DHTG-90-2-A
575739
DHTG
90
A
80.000
100.000
0.000
0.000
0.000
0.000
109.000
90.000
75.000
14.500
G1/8
G1/8
M8
12.000
10.500
6.400
M3
3.000
M4
4.000
M5x0.5
0.000
M5
70.000
64.400
52.000
48.000
4.000
10.750
10.250
33.750
34.250
10.250
38.250
29.250
16.750
0.000
0.000
0.000
130.000
110.000
9.500
4.000
10.000
12.000
43.000
32.000
36.000
35.500
43.000
25.000
6.700
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
2.000
11.000
12.000
8.000
2.600
16.000
6.500
6.000
7.000
8.000
0.000
0.000
4.200
575740 DHTG-140-3-A
575740
DHTG
140
A
100.000
142.000
0.000
0.000
0.000
0.000
159.000
140.000
109.000
29.000
M23x1
22
M8
12.000
10.500
6.400
M4
4.000
M6
5.000
M8x1
0.000
G1/8
79.000
74.000
61.000
54.000
6.000
13.500
14.000
35.500
35.500
13.000
42.000
33.000
18.500
0.000
0.000
0.000
180.000
154.000
9.500
8.250
22.000
11.500
30.000
19.500
58.000
57.500
64.500
40.000
14.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
3.000
12.000
14.000
8.000
2.600
16.000
6.500
8.000
8.000
11.000
0.000
0.000
9.800
575741 DHTG-220-3-A
575741
DHTG
220
A
100.000
212.000
0.000
0.000
0.000
0.000
239.000
220.000
165.000
37.000
-
58.4
M10
15.000
13.500
8.400
M5
5.000
M8
6.000
M8x1
0.000
G1/8
89.000
83.500
68.500
64.000
4.500
13.500
24.500
15.000
14.000
24.500
50.500
36.500
24.000
0.000
0.000
0.000
270.000
228.000
12.000
4.600
22.000
41.000
41.000
41.000
61.000
61.000
99.500
68.000
14.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4.000
0.000
19.000
9.000
3.100
20.000
8.500
10.000
10.000
11.000
0.000
0.000
23.600
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D