您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGC-K (m) - 无杆气缸, 模块化系统
Festo
产品
气驱动器
无杆气缸
机械耦合
DGC
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rodless/mech/dgc/dgc_k_asmtab.prj},{NB=1312502 DGC-K-32-1-PPV-A-GK---(0)},{HUB1=8500.000},{BG=32},{B1=54.000},{B3=19.000},{B4=46.000},{B5=21.000},{B6=40.000},{B7=7.000},{B8=16.500},{B10=54.000},{B12=22.000},{D2=4.300},{D3=5.200},{D5=8.000},{H1=72.000},{H2=66.000},{H3=61.800},{H4=4.000},{H5=27.000},{H10=54.000},{H12=22.000},{J1=11.400},{J2=19.000},{J3=17.100},{J4=14.000},{L11=250.000},{L112=380.000},{L21=125.000},{L212=190.000},{L3=18.500},{L4=8.500},{L5=31.000},{L61=135.000},{L612=265.000},{L7=50.000},{L8=100.000},{L9=30.000},{L13=180.000},{EHS=-},{HUB=1},{HUBST=0},{DEA=PPV},{NS=A},{GA=GK},{LA=-},{SCH=-},{MIT=-},{ATEX=-},{ZUBF=0},{ZUBM=0},{ZUBY=0},{ZUBB=0},{ZUBG=0},{ZUBH=0},{ZUBI=0},{ZUBJ=0},{ZUBN=0},{ZUBV=0},{ZUBS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KOM
导向
ⁿ/ₐ
BG
活塞直径
[mm]
B1
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B10
[mm]
B12
[mm]
D2
[mm]
D3
[mm]
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
螺纹
ⁿ/ₐ
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H10
[mm]
H12
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L13
[mm]
L15
[mm]
L16
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
CNSMASSEXACT
重量
[kg]
1312500 DGC-K-18-1-PPV-A-...
1312500
DGC
K
18
34.000
12.000
28.000
7.000
24.000
5.000
13.500
34.000
0.000
3.000
5.200
M5
6.000
M5
M5
49.800
43.800
37.600
3.000
17.000
34.000
0.000
10.700
11.100
12.200
10.400
151.000
75.000
5.000
5.000
15.500
85.000
30.000
60.000
0.000
100.000
130.000
0.000
11.000
2.000
10.000
0.372
1312501 DGC-K-25-1-PPV-A-...
1312501
DGC
K
25
45.000
19.000
39.100
18.000
32.500
6.300
13.500
45.000
0.000
3.300
5.200
M5
8.000
M4
G1/8
63.000
57.000
51.000
3.000
22.500
45.000
0.000
9.000
16.700
15.700
13.000
201.000
100.000
17.000
7.000
25.000
109.000
30.000
50.000
0.000
130.000
100.000
150.000
13.000
2.000
7.500
0.936
1312502 DGC-K-32-1-PPV-A-...
1312502
DGC
K
32
54.000
19.000
46.000
21.000
40.000
7.000
16.500
54.000
22.000
4.300
5.200
M5
8.000
M5
G1/8
72.000
66.000
61.800
4.000
27.000
54.000
22.000
11.400
19.000
17.100
14.000
251.000
125.000
18.500
8.500
31.000
135.000
50.000
100.000
30.000
180.000
160.000
230.000
13.200
3.000
7.500
1.323
1312503 DGC-K-40-1-PPV-A-...
1312503
DGC
K
40
64.000
21.000
53.000
28.000
49.000
7.500
18.000
64.000
24.000
4.300
6.500
M6
10.000
M5
G1/4
86.000
78.000
71.800
4.500
32.000
64.000
24.000
13.500
22.000
19.500
21.000
301.000
150.000
11.500
11.500
31.000
171.000
70.000
130.000
40.000
160.000
220.000
0.000
13.200
4.000
10.500
2.455
1312504 DGC-K-50-1-PPV-A-...
1312504
DGC
K
50
90.000
24.000
76.000
44.000
72.000
9.000
23.000
90.000
40.000
6.300
8.500
M8
12.000
M6
G1/4
115.000
106.000
99.000
7.000
45.000
90.000
40.000
21.000
30.800
27.000
29.300
351.000
175.000
14.000
14.000
34.000
206.000
80.000
150.000
50.000
280.000
250.000
350.000
15.200
6.000
12.500
5.448
1312505 DGC-K-63-1-PPV-A-...
1312505
DGC
K
63
106.000
24.000
89.000
44.000
83.000
11.500
31.000
106.000
50.000
6.300
8.500
M8
12.000
M8
G3/8
131.000
122.000
115.000
8.500
53.000
106.000
50.000
25.000
36.000
32.000
33.000
401.000
200.000
13.500
13.500
34.000
234.000
110.000
190.000
70.000
380.000
310.000
430.000
21.200
6.000
12.500
8.634
1312506 DGC-K-80-1-PPV-A-...
1312506
DGC
K
80
130.000
36.000
72.000
72.000
102.000
14.000
29.000
130.000
72.000
0.000
12.200
M12
20.000
-
G1/2
174.000
158.000
140.500
0.000
85.000
130.000
72.000
37.000
36.000
48.100
33.300
521.000
260.000
19.000
19.000
45.000
334.000
180.000
230.000
115.000
0.000
0.000
0.000
0.000
0.000
19.000
16.791
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D