magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGC-HD (m) - 无杆气缸, 模块化系统
Festo
产品
气驱动器
无杆气缸
机械耦合
DGC
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rodless/mech/dgc/dgc_hd_asmtab.prj},{NB=567547 DGC-18-10-HD-YSR ---(0)},{BG=18},{BG1=125.000},{HUBMAX=3000},{ANSCHBG=32.000},{B1=124.000},{B2=120.000},{B3=10.000},{B8=80.000},{B10=122.000},{B11=80.000},{B20=60.000},{B21=0.000},{B22=0.000},{B24=40.000},{B25=47.750},{B27=5.700},{B28=41.000},{B29=110.000},{B30=98.000},{D1=38.000},{D2=6.000},{D3=15.000},{D4=5.000},{D7=8.000},{D20=120.000},{D21=64.000},{D22=26.000},{D23=6.300},{D24=3.800},{D25=3.000},{D26=4.500},{D27=3.000},{D28=7.000},{H1=64.000},{H2=63.100},{H3=51.700},{H7=36.000},{HUB=10},{HUBST=0},{DAE=YSR},{SL=-},{ZSL=-},{ZSR=-},{ZUBM=0},{ZUBB=0},{ZUBS=0},{ZUBY=0},{ZUBX=0},{ZUBZ=0},{ZUBO=0},{ZUBP=0},{ZUBW=0},{ZUBR=0},{ZUBV=0},{ZUBI=0},{ZUBJ=0},{ZUBN=0},{ZUBG=0},{ZUBH=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
活塞直径
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D6
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
J5
[mm]
J6
[mm]
J7
[mm]
J8
[mm]
J9
[mm]
J10
[mm]
J11
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
CNSMASSEXACT
重量
[kg]
567547 DGC-18-10-HD-YSR
567547
DGC-18
18
124.000
120.000
10.000
M5
64.000
63.100
51.700
25.500
15.000
59.000
88.000
59.000
25.500
14.900
21.600
14.900
15.000
25.600
316.500
152.800
24.500
25.500
4.057
567548 DGC-25-10-HD-YSR
567548
DGC-25
25
162.000
150.700
19.000
G1/8
76.500
75.500
61.000
27.000
19.400
81.000
114.500
81.000
26.000
15.350
24.300
15.350
14.000
31.000
361.500
175.500
33.500
38.800
7.619
567549 DGC-40-10-HD-YSR
567549
DGC-40
40
222.000
204.000
12.000
G1/4
111.500
109.500
91.000
43.000
25.000
105.000
157.000
111.000
37.000
25.100
31.000
25.100
23.000
45.000
482.500
236.000
44.000
40.300
20.669
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D