magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGO Inch - 无杆气缸
Festo
产品
气驱动器
无杆气缸
磁耦合
DGO
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rodless/magn/dgo/dgo_usa_assmtab.prj},{NB=15229 DGO-0.75-0.39-PPV-A-B---(0_0)},{TNR=15229},{TYP=DGO-3/4\"},{HUBIN=0.39},{AUSF=PPV-A-B},{HUBSTIN=0},{W=0},{KD=0.750},{B1=11.000},{B2=42.000},{D2=22.000},{D3=M22x1.5},{D4=27.000},{D5=10-24 UNC-2B},{D6=21.300},{D7=8.000},{D8=0.000},{E1=1/8 NPT},{L1=217.000},{L2=16.500},{L3=169.000},{L4=16.000},{L5=24.500},{L6=185.000},{L7=67.500},{L8=32.000},{L9=51.500},{L10=32.000},{L11=8.000},{L12=40.500},{L13=135.000},{T1=10.000},{T2=3.000},{SW1=32.000},{FORM=3.000},{HUBMAX=3000.000},{HUBINX=[0.39:120]},{KDM=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
HUBST
伸出位置
[mm]
KD
活塞直径
[英寸]
B1
[mm]
B2
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
[mm]
D8
[mm]
E1
Compressed air connector
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
T1
[mm]
T2
[mm]
SW1
[mm]
15227 DGO-1/2"-0.39"-P-A-...
15227
DGO-1/2"
P-A-B
0.000
0.500
8.000
30.000
16.000
M16x1.5
20.000
10-24 UNC-2B
13.270
0.000
0.000
10-32 UNF-2B
150.000
14.000
114.000
12.000
20.000
126.000
0.000
22.000
43.000
0.000
6.000
32.000
86.000
7.500
0.000
24.000
15228 DGO-5/8"-0.39"-PPV-...
15228
DGO-5/8"
PPV-A-B
0.000
0.625
8.000
36.000
16.000
M16x1.5
20.000
10-24 UNC-2B
17.500
8.000
0.000
10-32 UNF-2B
205.000
12.000
149.000
12.000
28.000
181.000
62.500
26.000
49.500
26.000
16.000
40.000
125.000
8.000
4.000
24.000
15229 DGO-3/4"-0.39"-PPV-...
15229
DGO-3/4"
PPV-A-B
0.000
0.750
11.000
42.000
22.000
M22x1.5
27.000
10-24 UNC-2B
21.300
8.000
0.000
1/8 NPT
217.000
16.500
169.000
16.000
24.500
185.000
67.500
32.000
51.500
32.000
8.000
40.500
135.000
10.000
3.000
32.000
15230 DGO-1"-0.39"-PPV-A-...
15230
DGO-1"
PPV-A-B
0.000
1.000
11.000
50.000
22.000
M22x1.5
27.000
1/4-20 UNC-2B
26.500
10.000
0.000
1/8 NPT
238.000
20.000
190.000
16.000
28.000
206.000
75.000
36.000
57.000
36.000
8.000
44.000
150.000
10.000
4.000
32.000
15231 DGO-1 1/4"-0.39"-PP...
15231
DGO-1 1/4"
PPV-A-B
0.000
1.250
8.000
60.000
30.000
M30x1.5
38.000
1/4-20 UNC-2B
33.600
10.000
42.000
1/8 NPT
270.000
23.600
218.000
16.000
33.600
238.000
85.000
48.000
61.000
48.000
10.000
50.000
170.000
12.500
4.000
0.000
15232 DGO-1 5/8"-0.39"-PP...
15232
DGO-1 5/8"
PPV-A-B
0.000
1.625
10.000
74.000
38.000
M38x1.5
46.000
5/16-18 UNC-2B
41.600
12.000
50.000
1/4 NPT
327.000
35.000
271.000
16.000
47.000
295.000
100.000
56.000
75.000
50.000
12.000
63.500
200.000
16.000
4.500
0.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D