magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGTZ (x) - 双活塞气缸, x行程
Festo
产品
气驱动器
带导向的驱动器
带导杆的驱动器
DGTZ
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/p_linearg/guide_rods/dgtz/dgtz_asmtab_x_hub.prj},{NB=8116424 DGTZ-GF-32-101---(0high_x)},{TNR=8116424},{TYP=DGTZ-GF-32},{LODLEVEL=high},{KDM=32},{HUB=101},{HUBST=0.000},{B1=94.000},{B2=96.000},{B3=45.000},{B4=75.000},{D1=16.000},{D2=11.000},{D3=M8},{D3N=8.000},{D4=G1/8},{D4N=9.728},{D5=M5},{D5N=5.000},{D6=M6},{D6N=6.000},{D7=6.900},{D8=M5},{D8N=5.000},{T1=6.300},{T2=7.000},{T3=12.000},{T4=10.000},{T5=7.500},{H1=36.000},{H2=38.000},{H3=20.000},{H4=19.000},{S=8.000},{L3=5.000},{L4=16.000},{L5=39.000},{L6=39.000},{L9=49.500},{L10=11.600},{L11T=60.000},{L12T=60.000},{HUBMIN=101},{HUBMAX=200},{DS=6.000},{LS=20.000},{DR=33.000},{DSP=1.000},{PPATH=assemblies/dgtz_asmtpl.prj},{V=2},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
D6
螺纹
ⁿ/ₐ
D7
[mm]
D8
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
S
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
CNSMASSEXACT
重量
[kg]
8116420 DGTZ-GF-6-51
8116420
DGTZ-GF-6
6
35.000
37.000
16.000
28.000
4.000
6.500
-
M5
M3
M3
3.200
M3
3.300
5.500
0.000
6.000
4.500
14.000
16.000
0.000
8.000
2.500
108.500
99.000
4.000
5.500
17.000
14.000
35.000
63.000
28.000
5.000
23.500
26.500
0.150
8116418 DGTZ-GF-10-81
8116418
DGTZ-GF-10
10
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
2.500
164.000
150.000
6.000
8.000
23.000
23.000
60.000
60.000
34.000
9.000
37.000
37.000
0.277
8116417 DGTZ-GF-16-101
8116417
DGTZ-GF-16
16
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
204.000
187.000
7.000
10.000
32.000
32.000
65.000
65.000
38.000
11.000
49.000
49.000
0.509
8116415 DGTZ-GF-20-101
8116415
DGTZ-GF-20
20
62.000
64.000
29.000
50.000
10.000
9.500
M6
M5
M4
M5
5.500
M4
5.300
5.500
10.000
8.000
5.500
23.000
25.000
9.500
12.500
6.000
211.500
194.500
5.000
12.000
37.000
37.000
80.000
80.000
42.500
12.000
54.000
54.000
0.748
8116422 DGTZ-GF-25-101
8116422
DGTZ-GF-25
25
78.000
80.000
35.000
60.000
12.000
11.000
M8
G1/8
M5
M6
6.900
M5
6.300
7.000
12.000
9.000
7.500
28.000
30.000
13.000
15.000
6.000
213.000
196.000
5.000
12.000
37.000
37.000
80.000
80.000
45.000
11.400
54.000
54.000
1.098
8116424 DGTZ-GF-32-101
8116424
DGTZ-GF-32
32
94.000
96.000
45.000
75.000
16.000
11.000
M8
G1/8
M5
M6
6.900
M5
6.300
7.000
12.000
10.000
7.500
36.000
38.000
20.000
19.000
8.000
222.000
201.000
5.000
16.000
39.000
39.000
90.000
90.000
49.500
11.600
60.000
60.000
1.809
8150885 DGTZ-GF-6-J-T-51
8150885
DGTZ-GF-6-J-T
6
35.000
37.000
16.000
28.000
4.000
6.500
-
M5
M3
M3
3.200
M3
3.300
5.500
0.000
6.000
4.500
14.000
16.000
0.000
8.000
2.500
193.600
123.000
4.000
5.500
17.000
17.000
0.000
0.000
26.300
0.000
26.500
26.500
0.199
8150886 DGTZ-GF-10-J-T-51
8150886
DGTZ-GF-10-J-T
10
44.000
46.000
20.000
35.000
6.000
6.500
M4
M5
M3
M4
3.400
M3
3.300
5.500
7.000
6.000
4.500
15.000
17.000
0.000
8.500
3.500
230.900
151.000
6.000
8.000
23.000
23.000
0.000
0.000
33.000
0.000
37.000
37.000
0.326
8150887 DGTZ-GF-16-J-T-10...
8150887
DGTZ-GF-16-J-T
16
56.000
58.000
25.000
45.000
8.000
8.000
M5
M5
M4
M5
4.300
M4
4.400
5.500
9.000
7.000
5.500
18.000
20.000
0.000
10.000
3.500
351.000
215.000
7.000
10.000
32.000
32.000
0.000
0.000
38.000
0.000
49.000
49.000
0.724
8150888 DGTZ-GF-20-J-T-10...
8150888
DGTZ-GF-20-J-T
20
62.000
64.000
29.000
50.000
10.000
9.500
M6
M5
M4
M5
5.500
M4
5.300
5.500
10.000
8.000
5.500
23.000
25.000
9.500
12.500
6.000
361.800
226.000
5.000
12.000
37.000
37.000
0.000
0.000
42.500
0.000
54.000
54.000
1.100
8150889 DGTZ-GF-25-J-T-10...
8150889
DGTZ-GF-25-J-T
25
78.000
80.000
35.000
60.000
12.000
11.000
M8
G1/8
M5
M6
6.900
M5
6.300
7.000
12.000
9.000
7.500
28.000
30.000
13.000
15.000
6.000
363.900
228.000
5.000
12.000
37.000
37.000
0.000
0.000
45.000
0.000
54.000
54.000
1.599
8150890 DGTZ-GF-32-J-T-10...
8150890
DGTZ-GF-32-J-T
32
94.000
96.000
45.000
75.000
16.000
11.000
M8
G1/8
M5
M6
6.900
M5
6.300
7.000
12.000
10.000
7.500
36.000
38.000
20.000
19.000
8.000
386.000
242.000
5.000
16.000
39.000
39.000
0.000
0.000
49.500
0.000
60.000
60.000
2.779
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D