magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSNU - 圆形气缸
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSNU, ESNU
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsnu_esnu/dsnu_metric_standard_asmtab.prj},{NB=1908314 DSNU-25-20-PPV-A---(0)},{TNR=1908314},{TYP=DSNU-25},{INFO=},{KDM=25},{HUB=20},{HUB1=20},{HUBST=0},{DA=PPV},{PE=A},{KS=-},{A1=35},{A2=150},{A3=8},{A4=48.0},{AB=25},{AM=22},{B=22},{BB=3},{BE=M22x1,5},{BS=6.6},{B1=40},{B2=0},{B3=0},{B4=0},{B5=25.2},{B6=11},{B7=0},{CD=8},{D=27},{D1=22},{D2=10},{D3=26.50},{D4=9.0},{D5=26.7},{D6=0},{D7=0},{EE=G1/8},{EW=16},{F=31},{FF=M5},{F1=0},{H=32},{H1=0},{KK=M10x1.25},{K1=M6},{K2=0.0},{KV=32},{KW=11},{KV2=0.000},{KW2=0.000},{L=12},{LH=7.5},{LK=14.0},{L3=8.2},{L4=22.0},{L5=20},{L6=50},{L7=28},{L8=16.00},{L9=27.5},{L13=125.5},{ST=6.6},{SW=9},{T=12},{WH=28},{X=2.6},{EOLDATE=},{GTIN=4052568249151}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
[mm]
KDM
活塞直径
[mm]
DA
缓冲
ⁿ/ₐ
PE
位置检测
ⁿ/ₐ
KS
恒定速度
ⁿ/ₐ
A1
max.
[mm]
A2
max.
[mm]
A3
max.
[mm]
A4
[mm]
AB
[mm]
AM
[mm]
B
[mm]
BB
[mm]
BE
[mm]
BS
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
CD
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
EE
[mm]
EW
[mm]
F
[mm]
FF
ⁿ/ₐ
F1
[mm]
H
[mm]
H1
[mm]
KK
ⁿ/ₐ
K1
ⁿ/ₐ
K2
[mm]
KV
[mm]
KW
[mm]
KV2
[mm]
KW2
[mm]
L
[mm]
LH
[mm]
LK
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L13
[mm]
ST
[mm]
SW
[mm]
T
[mm]
WH
[mm]
X
[mm]
XC
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
14326 DSNU-8-1-P-A
14326
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
75.0
47.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
65.0
0.03484
170121 DSNU-8-1-P-A-CT
170121
DSNU-8
8
P
A
CT
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
75.0
47.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
65.0
0.03484
19177 DSNU-8-10-P-A
19177
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
84.0
56.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
74.0
0.03700
4052568066918
1908247 DSNU-8-15-P-A
1908247
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
89.0
61.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
79.0
0.03820
4052568108281
1908248 DSNU-8-20-P-A
1908248
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
94.0
66.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
84.0
0.03940
4052568108298
19178 DSNU-8-25-P-A
19178
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
99.0
71.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
89.0
0.04060
4052568003005
1908249 DSNU-8-30-P-A
1908249
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
104.0
76.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
94.0
0.04180
4052568108304
19179 DSNU-8-40-P-A
19179
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
114.0
86.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
104.0
0.04420
4052568066925
19180 DSNU-8-50-P-A
19180
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
124.0
96.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
114.0
0.04660
4052568003012
1908250 DSNU-8-60-P-A
1908250
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
134.0
106.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
124.0
0.04900
4052568108311
19181 DSNU-8-80-P-A
19181
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
154.0
126.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
144.0
0.05380
4052568066932
19182 DSNU-8-100-P-A
19182
DSNU-8
8
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
9.30
0.0
10.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.6
174.0
146.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
164.0
0.05860
4052568066949
14325 DSNU-10-1-P-A
14325
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
75.0
47.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
65.0
0.03757
170122 DSNU-10-1-P-A-CT
170122
DSNU-10
10
P
A
CT
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
75.0
47.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
65.0
0.03757
19183 DSNU-10-10-P-A
19183
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
84.0
56.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
74.0
0.04000
4052568003029
1908251 DSNU-10-15-P-A
1908251
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
89.0
61.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
79.0
0.04135
4052568108328
1908252 DSNU-10-20-P-A
1908252
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
94.0
66.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
84.0
0.04270
4052568108335
19184 DSNU-10-25-P-A
19184
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
99.0
71.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
89.0
0.04405
4052568003036
1908253 DSNU-10-30-P-A
1908253
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
104.0
76.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
94.0
0.04540
4052568108342
19185 DSNU-10-40-P-A
19185
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
114.0
86.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
104.0
0.04810
4052568003043
19186 DSNU-10-50-P-A
19186
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
124.0
96.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
114.0
0.05080
4052568003050
1908254 DSNU-10-60-P-A
1908254
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
134.0
106.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
124.0
0.05350
4052568108359
19187 DSNU-10-80-P-A
19187
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
154.0
126.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
144.0
0.05890
4052568009403
19188 DSNU-10-100-P-A
19188
DSNU-10
10
P
A
-
15
50
4
29.0
12
12
12
3
M12x1,25
3.4
24
0
0
0
14.0
6
0
4
15
12
4
11.30
0.0
12.5
0
0
M5
8
18
M3
0
16
0
M4
-
0.0
19
6
0.000
0.000
6
5.0
7.1
174.0
146.0
6.0
12.0
10
28
16
10.00
16.0
78.0
3.4
0
0
16
0.0
164.0
0.06430
4052568066956
14324 DSNU-12-1-P-A
14324
DSNU-12
12
P
A
-
20
100
4
38.0
16
16
16
3
M16x1,5
4.5
30
0
0
0
18.1
8
0
6
20
16
6
13.30
5.5
14.5
0
0
M5
12
23
M4
0
22
0
M6
-
0.0
24
8
0.000
0.000
9
6.0
7.7
90.0
51.0
6.0
17.0
15
38
21
10.00
23.0
94.0
4.5
5
0
22
0.0
76.0
0.07540
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D