magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBF (x) - 标准气缸, x行程
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSBF
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsbf/dsbf_asmtab_x_hub.prj},{NB=1775324 DSBF-C-63-1-PPVA-N3-R---(0)},{TNR=1775324},{TYP=DSBF-C},{KDM=63},{HUB=1},{HUBST=0},{DAE=PPV},{A=32},{B=45},{BG=17},{E=75},{EE=G3/8},{EEK=16.662},{G=40.5},{H1=5},{J2=12.75},{J3=6.25},{KK=M16x1.5},{KKDM=16.000},{KKP=1.500},{L2=27.0},{L3=5.0},{L7=9.0},{L8N=121},{MM=20},{PL=27.5},{RT=M8},{RTK=8.000},{TG=56.5},{VA=4},{VD=15.0},{WH=35.9},{SW1=17},{SW2=24},{SW3=8},{SW4=4},{D1=10.5},{KF=M10},{KFK=10.000},{T1=21.0},{T2=4.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DAE
缓冲
ⁿ/ₐ
A
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
H1
[mm]
J2
[mm]
J3
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
D1
[mm]
KF
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
1772262 DSBF-C-32-1-PPVA-...
1772262
DSBF-C
32
PPV
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
120.100
10
16
6
4
6.4
M6
16.0
2.6
0.475
1778516 DSBF-C-32-1-PPSA-...
1778516
DSBF-C
32
PPS
22
30
16
45
G1/8
28.0
5
5.70
5.25
M10x1.25
18.0
4.0
6.5
12
19.5
M6
32.5
4
10.0
25.0
120.100
10
16
6
4
6.4
M6
16.0
2.6
0.475
1774182 DSBF-C-40-1-PPVA-...
1774182
DSBF-C
40
PPV
24
35
16
54
G1/4
33.0
5
8.00
4.00
M12x1.25
21.3
4.0
7.5
16
22.5
M6
38.0
4
10.5
28.7
134.900
13
18
6
4
8.4
M8
16.0
3.3
0.782
1779309 DSBF-C-40-1-PPSA-...
1779309
DSBF-C
40
PPS
24
35
16
54
G1/4
33.0
5
8.00
4.00
M12x1.25
21.3
4.0
7.5
16
22.5
M6
38.0
4
10.5
28.7
134.900
13
18
6
4
8.4
M8
16.0
3.3
0.782
1774418 DSBF-C-50-1-PPVA-...
1774418
DSBF-C
50
PPV
32
40
17
64
G1/4
33.0
5
10.40
5.50
M16x1.5
26.8
5.0
9.5
20
22.5
M8
46.5
4
11.5
35.6
142.800
17
24
8
4
10.5
M10
21.0
4.7
1.247
1779742 DSBF-C-50-1-PPSA-...
1779742
DSBF-C
50
PPS
32
40
17
64
G1/4
33.0
5
10.40
5.50
M16x1.5
26.8
5.0
9.5
20
22.5
M8
46.5
4
11.5
35.6
142.800
17
24
8
4
10.5
M10
21.0
4.7
1.247
1775324 DSBF-C-63-1-PPVA-...
1775324
DSBF-C
63
PPV
32
45
17
75
G3/8
40.5
5
12.75
6.25
M16x1.5
27.0
5.0
9.0
20
27.5
M8
56.5
4
15.0
35.9
158.100
17
24
8
4
10.5
M10
21.0
4.7
1.810
1780600 DSBF-C-63-1-PPSA-...
1780600
DSBF-C
63
PPS
32
45
17
75
G3/8
40.5
5
12.75
6.25
M16x1.5
27.0
5.0
9.0
20
27.5
M8
56.5
4
15.0
35.9
158.100
17
24
8
4
10.5
M10
21.0
4.7
1.810
1778184 DSBF-C-80-1-PPVA-...
1778184
DSBF-C
80
PPV
40
45
17
93
G3/8
43.0
5
12.50
8.00
M20x1.5
34.2
24.5
11.0
25
30.0
M10
72.0
4
15.7
45.4
174.600
22
30
6
4
13.0
M12
26.5
6.1
3.140
1780945 DSBF-C-80-1-PPSA-...
1780945
DSBF-C
80
PPS
40
45
17
93
G3/8
43.0
5
12.50
8.00
M20x1.5
34.2
24.5
11.0
25
30.0
M10
72.0
4
15.7
45.4
174.600
22
30
6
4
13.0
M12
26.5
6.1
3.140
1781598 DSBF-C-100-1-PPVA...
1781598
DSBF-C
100
PPV
40
55
17
110
G1/2
48.0
5
13.50
10.00
M20x1.5
38.0
24.5
7.5
25
31.5
M10
89.0
4
19.2
49.3
188.500
22
30
6
5
13.0
M12
26.5
6.1
4.562
1781567 DSBF-C-100-1-PPSA...
1781567
DSBF-C
100
PPS
40
55
17
110
G1/2
48.0
5
13.50
10.00
M20x1.5
38.0
24.5
7.5
25
31.5
M10
89.0
4
19.2
49.3
188.500
22
30
6
5
13.0
M12
26.5
6.1
4.562
1784637 DSBF-C-125-1-PPVA...
1784637
DSBF-C
125
PPV
54
60
20
136
G1/2
44.7
5
13.00
8.00
M27x2
45.5
31.0
-10.0
32
22.5
M12
110.0
6
20.5
65.0
1.000
27
30
8
5
17.0
M16
40.0
8.0
0.000
1792703 DSBF-C-125-1-PPSA...
1792703
DSBF-C
125
PPS
54
60
20
136
G1/2
44.7
5
13.00
8.00
M27x2
45.5
31.0
-10.0
32
22.5
M12
110.0
6
20.5
65.0
1.000
27
30
8
5
17.0
M16
40.0
8.0
0.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D