您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBF (m) - 标准气缸, 模块化系统
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSBF
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsbf/dsbf_asmtab.prj},{NB=570079 DSBF-C-50-1-PA-N3-R---(0)},{TNR=570079},{TYP=DSBF-C},{KDM=50},{HUB=1},{HUBST=0},{LAU=-},{KA=-},{KGA=-},{DAE=P},{NOR=N3},{TB=-},{AV=-},{ZUEU=-},{EK=0},{EG=0},{A1N=70},{A2N=500},{A=32},{AF=16},{AM=32},{B=40},{BG=17},{D1=10.5},{E=64},{EE=G1/4},{EEK=13.157},{G=33.0},{H1=5},{J2=10.40},{J3=5.50},{KF=M10},{KFK=10.000},{KK=M16x1.5},{KKDM=16.000},{KKP=1.500},{L2=26.8},{L3=5.0},{L7=9.5},{L8N=106},{MM=20},{PL=22.5},{RT=M8},{RTK=8.000},{TG=46.5},{VA=4},{VD=11.5},{WH=35.6},{ZJN=141.8},{ZMN=179.8},{SW1=17},{SW2=24},{SW3=8},{SW4=4},{T1=21.0},{T2=4.7},{GEW1=1241.000},{GEW2=58.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
A
[mm]
A1
[mm]
A2
[mm]
AF
[mm]
AM
[mm]
B
[mm]
BG
[mm]
D1
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
H1
[mm]
J2
[mm]
J3
[mm]
KF
螺纹
ⁿ/ₐ
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
SW4
扳手开口宽度
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
570077 DSBF-C-32-1-PA-N3-...
570077
DSBF-C
32
22
0.000
0.000
12
22
30
16
6.4
45
G1/8
28.0
5
5.70
5.25
M6
M10x1.25
18.0
4.0
6.5
95.000
12
19.5
M6
32.5
4
10.0
25.0
120.100
148.100
10
16
6
4
16.0
2.6
0.47480
570078 DSBF-C-40-1-PA-N3-...
570078
DSBF-C
40
24
0.000
0.000
12
24
35
16
8.4
54
G1/4
33.0
5
8.00
4.00
M8
M12x1.25
21.3
4.0
7.5
106.000
16
22.5
M6
38.0
4
10.5
28.7
134.900
166.800
13
18
6
4
16.0
3.3
0.78200
570079 DSBF-C-50-1-PA-N3-...
570079
DSBF-C
50
32
0.000
0.000
16
32
40
17
10.5
64
G1/4
33.0
5
10.40
5.50
M10
M16x1.5
26.8
5.0
9.5
107.000
20
22.5
M8
46.5
4
11.5
35.6
142.800
181.800
17
24
8
4
21.0
4.7
1.24680
570080 DSBF-C-63-1-PA-N3-...
570080
DSBF-C
63
32
0.000
0.000
16
32
45
17
10.5
75
G3/8
40.5
5
12.75
6.25
M10
M16x1.5
27.0
5.0
9.0
122.000
20
27.5
M8
56.5
4
15.0
35.9
158.100
197.400
17
24
8
4
21.0
4.7
1.80950
570081 DSBF-C-80-1-PA-N3-...
570081
DSBF-C
80
40
0.000
0.000
20
40
45
17
13.0
93
G3/8
43.0
5
12.50
8.00
M12
M20x1.5
34.2
24.5
11.0
129.000
25
30.0
M10
72.0
4
15.7
45.4
174.600
223.000
22
30
6
4
26.5
6.1
3.14050
570082 DSBF-C-100-1-PA-N3...
570082
DSBF-C
100
40
0.000
0.000
20
40
55
17
13.0
110
G1/2
48.0
5
13.50
10.00
M12
M20x1.5
38.0
24.5
7.5
139.000
25
31.5
M10
89.0
4
19.2
49.3
188.500
240.800
22
30
6
5
26.5
6.1
4.56160
1755169 DSBF-C-125-1-PA-N...
1755169
DSBF-C
125
54
0.000
0.000
32
54
60
20
17.0
136
G1/2
44.7
5
13.00
8.00
M16
M27x2
45.5
31.0
-10.0
161.000
32
22.5
M12
110.0
6
20.5
65.0
226.000
292.000
27
30
8
5
40.0
8.0
6.94430
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D