magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBC-F1A - 标准气缸, 模块化系统
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSBC
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsbc/dsbc_f1a_asmtab.prj},{NB=8150689 DSBC-50-1-PA-N3F1A---(0)},{KDM=50},{A2=500},{A=32},{AM=32},{AF=16},{B=40},{BG=17},{E=64},{EEK=13.157},{G=33.0},{H1=5},{U1=5.50},{U2=10.40},{KKDM=16.000},{KKP=1.500},{L2=26.8},{L3=5.0},{L7=9.5},{L8N=106.000},{MM=20},{PL=22.5},{RTK=8.000},{TG=46.5},{VA=4},{VD=11.5},{WH=35.6},{ZJN=141.800},{EB=65.500},{ZMN=179.8},{SW1=17},{SW2=24},{SW3=8},{D1=10.5},{KFK=10.000},{T1=21.0},{T2=4.7},{GEW=1190.000},{GEWHUB=56.000},{GEWEND1=61.000},{TNR=8150689},{TYP=DSBC},{VER=-},{LAU=-},{FES=-},{END=-},{AUKO=-},{KOR=-},{TB=-},{PAR=-},{AV=-},{BWE=F1A},{ZUEU=-},{EE=G1/4},{KK=M16x1.5},{RT=M8},{KF=M10},{VERS=Baukasten},{HUB=1},{HUBST=0},{KA=-},{KGA=-},{PRFA=-},{DAE=P},{NOR=N3},{EK=0},{EG=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
BWE
特殊材料特性
ⁿ/ₐ
A1
ⁿ/ₐ
A2
[mm]
A
[mm]
AF
[mm]
B
[mm]
BG
[mm]
E
[mm]
EE
ⁿ/ₐ
G
[mm]
U1
[mm]
U2
[mm]
KK
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
EB
[mm]
ZM
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
D1
[mm]
KF
ⁿ/ₐ
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
8150687 DSBC-32-1-PA-N3F1...
8150687
DSBC
32
F1A
0.000
500
22
12
30
16
45
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
95.000
12
19.5
M6
32.5
4
10.0
26.0
120.100
46.500
148.100
10
16
6
6.4
M6
16.0
2.6
0.4677
8150688 DSBC-40-1-PA-N3F1...
8150688
DSBC
40
F1A
0.000
500
24
12
35
16
54
G1/4
33.0
4.00
8.00
M12x1.25
21.3
4.0
7.5
106.000
16
22.5
M6
38.0
4
10.5
28.7
134.900
54.800
166.800
13
18
6
8.4
M8
16.0
3.3
0.7437
8150689 DSBC-50-1-PA-N3F1...
8150689
DSBC
50
F1A
0.000
500
32
16
40
17
64
G1/4
33.0
5.50
10.40
M16x1.5
26.8
5.0
9.5
107.000
20
22.5
M8
46.5
4
11.5
35.6
142.800
65.500
181.800
17
24
8
10.5
M10
21.0
4.7
1.1956
8150690 DSBC-63-1-PA-N3F1...
8150690
DSBC
63
F1A
0.000
500
32
16
45
17
75
G3/8
40.5
6.25
12.75
M16x1.5
27.0
5.0
9.0
122.000
20
27.5
M8
56.5
4
15.0
35.9
158.100
76.000
197.400
17
24
8
10.5
M10
21.0
4.7
1.7462
8150691 DSBC-80-1-PA-N3F1...
8150691
DSBC
80
F1A
0.000
500
40
20
45
17
93
G3/8
43.0
8.00
12.50
M20x1.5
34.2
24.5
11.0
129.000
25
30.0
M10
72.0
4
15.7
45.4
174.600
92.000
223.000
22
30
6
13.0
M12
26.5
6.1
2.6692
8150692 DSBC-100-1-PA-N3F...
8150692
DSBC
100
F1A
0.000
500
40
20
55
17
110
G1/2
48.0
10.00
13.50
M20x1.5
38.0
24.5
7.5
139.000
25
31.5
M10
89.0
4
19.2
49.3
188.500
109.000
240.800
22
30
6
13.0
M12
26.5
6.1
3.6751
8150693 DSBC-125-1-PA-N3F...
8150693
DSBC
125
F1A
0.000
500
54
32
60
20
136
G1/2
44.7
8.00
13.00
M27x2
45.5
31.0
10.0
161.000
32
22.5
M12
110.0
6
20.5
65.0
226.000
132.000
292.000
27
41
8
17.0
M16
40.0
8.0
6.6261
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D