magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSBC - 标准气缸
Festo
产品
气驱动器
带活塞杆的气缸
标准气缸
DSBC
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/cyl_pirod/standard/dsbc/dsbc_asmtab_presets.prj},{NB=2125492 DSBC-63-60-PPVA-N3---(0)},{TNR=2125492},{TYP=DSBC},{KDM=63},{HUB=60},{HUBST=0},{PRFA=-},{DAE=PPV},{NOR=N3},{A=32},{AM=32},{AF=16},{B=45},{BG=17},{E=75},{EB=0.0},{EE=G3/8},{EEK=16.662},{G=40.5},{U1=6.25},{U2=12.75},{KK=M16x1.5},{KKDM=16.000},{KKP=1.500},{L2=27.0},{L3=5.0},{L7=9.0},{L8N=121},{MM=20},{PL=27.5},{RT=M8},{RTK=8.000},{TG=56.5},{VA=4},{VD=15.0},{WH=35.9},{ZJN=157.1},{ZMN=195.4},{SW1=17},{SW2=24},{SW3=8},{D1=10.5},{KF=M10},{KFK=10.000},{T1=21.0},{T2=4.7},{VERS=Standard},{PPATH=assemblies/dsbc_asmtpl.prj},{GEW1=1740.000},{GEW2=62.000},{GTIN=4052568251970}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
PRFA
型材类型
ⁿ/ₐ
DAE
缓冲器
ⁿ/ₐ
NOR
标准
ⁿ/ₐ
A
[mm]
AM
[mm]
AF
[mm]
B
[mm]
BG
[mm]
E
[mm]
EB
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
U1
[mm]
U2
[mm]
KK
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L7
[mm]
L8
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
TG
[mm]
VA
[mm]
VD
[mm]
WH
[mm]
ZJ
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
SW3
扳手开口宽度
[mm]
D1
[mm]
KF
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2123085 DSBC-32-20-PPSA-N...
2123085
DSBC
32
20
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
114.000
12
19.5
M6
32.5
4
10.0
25.0
139.100
10
16
6
6.4
M6
16.0
2.6
0.5190
4052568251734
2123069 DSBC-32-20-PPVA-N...
2123069
DSBC
32
20
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
114.000
12
19.5
M6
32.5
4
10.0
25.0
139.100
10
16
6
6.4
M6
16.0
2.6
0.5190
4052568251673
1376467 DSBC-32-25-PPSA-N...
1376467
DSBC
32
25
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
119.000
12
19.5
M6
32.5
4
10.0
25.0
144.100
10
16
6
6.4
M6
16.0
2.6
0.5325
4052568231682
1376422 DSBC-32-25-PPVA-N...
1376422
DSBC
32
25
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
119.000
12
19.5
M6
32.5
4
10.0
25.0
144.100
10
16
6
6.4
M6
16.0
2.6
0.5325
4052568016555
2123086 DSBC-32-30-PPSA-N...
2123086
DSBC
32
30
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
124.000
12
19.5
M6
32.5
4
10.0
25.0
149.100
10
16
6
6.4
M6
16.0
2.6
0.5460
4052568251741
2123070 DSBC-32-30-PPVA-N...
2123070
DSBC
32
30
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
124.000
12
19.5
M6
32.5
4
10.0
25.0
149.100
10
16
6
6.4
M6
16.0
2.6
0.5460
4052568251680
1376468 DSBC-32-40-PPSA-N...
1376468
DSBC
32
40
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
134.000
12
19.5
M6
32.5
4
10.0
25.0
159.100
10
16
6
6.4
M6
16.0
2.6
0.5730
4052568231699
1376423 DSBC-32-40-PPVA-N...
1376423
DSBC
32
40
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
134.000
12
19.5
M6
32.5
4
10.0
25.0
159.100
10
16
6
6.4
M6
16.0
2.6
0.5730
4052568231675
1376469 DSBC-32-50-PPSA-N...
1376469
DSBC
32
50
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
144.000
12
19.5
M6
32.5
4
10.0
25.0
169.100
10
16
6
6.4
M6
16.0
2.6
0.6000
4052568231705
1376424 DSBC-32-50-PPVA-N...
1376424
DSBC
32
50
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
144.000
12
19.5
M6
32.5
4
10.0
25.0
169.100
10
16
6
6.4
M6
16.0
2.6
0.6000
4052568016562
2123087 DSBC-32-60-PPSA-N...
2123087
DSBC
32
60
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
154.000
12
19.5
M6
32.5
4
10.0
25.0
179.100
10
16
6
6.4
M6
16.0
2.6
0.6270
4052568251758
2123071 DSBC-32-60-PPVA-N...
2123071
DSBC
32
60
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
154.000
12
19.5
M6
32.5
4
10.0
25.0
179.100
10
16
6
6.4
M6
16.0
2.6
0.6270
4052568251697
2123088 DSBC-32-70-PPSA-N...
2123088
DSBC
32
70
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
164.000
12
19.5
M6
32.5
4
10.0
25.0
189.100
10
16
6
6.4
M6
16.0
2.6
0.6540
4052568251765
2123072 DSBC-32-70-PPVA-N...
2123072
DSBC
32
70
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
164.000
12
19.5
M6
32.5
4
10.0
25.0
189.100
10
16
6
6.4
M6
16.0
2.6
0.6540
4052568251703
1376470 DSBC-32-80-PPSA-N...
1376470
DSBC
32
80
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
174.000
12
19.5
M6
32.5
4
10.0
25.0
199.100
10
16
6
6.4
M6
16.0
2.6
0.6810
4052568231712
1376425 DSBC-32-80-PPVA-N...
1376425
DSBC
32
80
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
174.000
12
19.5
M6
32.5
4
10.0
25.0
199.100
10
16
6
6.4
M6
16.0
2.6
0.6810
4052568016579
1376471 DSBC-32-100-PPSA-...
1376471
DSBC
32
100
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
194.000
12
19.5
M6
32.5
4
10.0
25.0
219.100
10
16
6
6.4
M6
16.0
2.6
0.7350
4052568231729
1376426 DSBC-32-100-PPVA-...
1376426
DSBC
32
100
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
194.000
12
19.5
M6
32.5
4
10.0
25.0
219.100
10
16
6
6.4
M6
16.0
2.6
0.7350
4052568016586
1376472 DSBC-32-125-PPSA-...
1376472
DSBC
32
125
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
219.000
12
19.5
M6
32.5
4
10.0
25.0
244.100
10
16
6
6.4
M6
16.0
2.6
0.8025
4052568016661
1376427 DSBC-32-125-PPVA-...
1376427
DSBC
32
125
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
219.000
12
19.5
M6
32.5
4
10.0
25.0
244.100
10
16
6
6.4
M6
16.0
2.6
0.8025
4052568016593
2123089 DSBC-32-150-PPSA-...
2123089
DSBC
32
150
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
244.000
12
19.5
M6
32.5
4
10.0
25.0
269.100
10
16
6
6.4
M6
16.0
2.6
0.8700
4052568251772
2123073 DSBC-32-150-PPVA-...
2123073
DSBC
32
150
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
244.000
12
19.5
M6
32.5
4
10.0
25.0
269.100
10
16
6
6.4
M6
16.0
2.6
0.8700
4052568251710
1376473 DSBC-32-160-PPSA-...
1376473
DSBC
32
160
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
254.000
12
19.5
M6
32.5
4
10.0
25.0
279.100
10
16
6
6.4
M6
16.0
2.6
0.8970
4052568231736
1376428 DSBC-32-160-PPVA-...
1376428
DSBC
32
160
-
PPV
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
254.000
12
19.5
M6
32.5
4
10.0
25.0
279.100
10
16
6
6.4
M6
16.0
2.6
0.8970
4052568016609
1376474 DSBC-32-200-PPSA-...
1376474
DSBC
32
200
-
PPS
N3
22
22
12
30
16
45
0.0
G1/8
28.0
5.25
5.70
M10x1.25
18.0
4.0
6.5
294.000
12
19.5
M6
32.5
4
10.0
25.0
319.100
10
16
6
6.4
M6
16.0
2.6
1.0050
4052568231743
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D